Zero Gecko Starter Kit with Weather Station Demo

SLSTK3201A

Si1140DKThe new SLSTK3201A contains both the EFM32™ Zero Gecko Starter Kit and sensor expansion board. The expansion board contains Silicon Labs’ Si7013 Relative Humidity and Temperature Sensor, Si1147 Proximity/UV/Ambient Light Sensor, and all IR LEDs and optomechanical components necessary for development of gesture and proximity applications. For power management, the expansion card also features a Silicon Labs Touchstone TS3310 DC/DC converter.
The SLSTK3201A is fully supported within Simplicity Studio for fast prototyping and development. A complete weather station application demonstrates relative humidity, temperature and/or UV index measurements and 2D gesture control. Source code is provided within Simplicity Studio, which allows developers to get up and running quickly with their own designs.
Add to Cart    $87    $39.99
 
The starter kit includes:
 
 
 

Additional Resources