AES Wireless Security Demo Kit

4010-DAAKF_434
4010-DAAKF_868


The 4010-DAAKF_434 and 868 demo kits are AES wireless automated control security demos utilizing the Si4010 in the controller and the Si4313 with an LCD screen as the receiver to indicate which of the five buttons on the key fob was pressed. The demo uses FSK modulation with a carrier frequency of 434 MHz or 868 MHz. The demo comes with a software program to emulate wireless control of a car and is great for presentations.

Kit Contains:

  • Si4010 demo wireless automated controller PCB with pre-programmed demo code
  • Si4313 demo application board with LCD screen
  • Wireless automated controller (plastic case)
  • WDS CDROM set
  • 434 MHz or 868 MHz antenna



Part Number Description Price
4010-DAAKF_434 AES Wireless Automated Control Demo Kit 434 MHz $49.99
4010-DAAKF_868 AES Wireless Automated Control Demo Kit 868 MHz​ $49.99​