EZLink Development Kit

Schematically compatible to the full SDBC-DK3 software development environment the EZLink fast prototyping kit is designed so engineers can test their code in a small footprint design.

Supporting the EZRadio® and EZRadioPRO® platforms, EZLink offers the transceivers (Si4431 or Si4432) configured with 50 Ohm matching networks for either the low-band 434 MHz or high-band 868/915 MHz for testing code based upon Silicon Labs C8051F930 microcontroller.

The EZLink fast prototyping kits comes complete with two EZLink modules, two peripheral/prototyping boards, cables, debug adapter and a full Keil compiler (code size restricted trial version).

Pre-Loaded factory firmware demonstrates a simple 2 way link but the accompanied CDROM allows customers to generate simple 1-way and 2-way links of their own. An additional ‘messenger-type’ application demonstrates how the product may be used with a simple Windows GUI.

Kit contains:

  • EZLink modules (2)
  • Peripheral/Prototyping Boards(2)
  • USB cables (2)
  • Debug Adapter
  • Keil Complier (code size restricted version)
  • WDS CDROM set

​ 

Part Number   Description  Price
 EZLC-4421 HB

EZLink Kit; F930/Si4421 EZRadio® High-Band

$225.00

 EZLC-4421 LB

EZLink Kit; F930/Si4421 EZRadio® Low-Band

$225.00

 EZLC4432B1-D470

EZLink Kit; F930/Si4432revB1 EZRadioPRO® 470 MHz

$240.00

 EZLC4432B1-D434

EZLink Kit; F930/Si4431revB1 EZRadioPRO® 434 MHz

$240.00

 EZLC4431B1-D868

EZLink Kit; F930/Si4431revB1 EZRadioPRO® High-Band

$240.00