Wireless Remote Control Demo
4010-DASKF_434
4010-DASKF_868
The 4010-DASKF_434 and 4010-DASKF_868 demo kits are simple wireless remote control demos utilizing the Si4010 in the controller and the Si4313 with 4 LEDs as the receiver to indicate which of the 5 buttons on the controller was pressed. The demo uses FSK modulation with a carrier frequency of 434 MHz or 868 MHz. This is the perfect demo to give to customers who want to learn about the Si4010 and can also be used to perform range measurements.
Kit Contents:
- Si4010 demo wireless automated controller PCB with pre-programmed demo code
- Si4313 demo application board with LED
- Wireless automated controller plastic case
- WDS CDROM set