Si4312 RF Receiver Demo Board


The Silicon Laboratories Si4312 demo board provides a complete OOK radio design with numerous selectable features that demonstrate the capabilities of the Silicon Labs Si4312 OOK RF receiver.

The Si4312-DB board can be configured to receive OOK data from an SMA connector or wirelessly with an on-board printed circuit board (PCB) antenna. The demodulated output data from the Si4312-DEMO board can be measured via an SMA connector and/or observed with an LED and/or heard with an audio buzzer. The system is powered by a 9 V battery or an external 3.3 V power supply.



Part Number   Description  Price
4312-DK1 Si4312 Demo Board $24.99