EZRadioPRO Common Specs
- IEEE 802.15.4g
- Wireless M-Bus
- High temperature 125 C° support (Si4468/7)
- Frequency range = 119–1050 MHz
- Receive sensitivity = -124 to –133 dBm
- Modulation
- (G)FSK, (G)MSK, 2(G)FSK, 4(G)FSK
- OOK
- Max output power up to +20 dBm
- PA support for +27 dBm or +30 dBm
- Low active power consumption
- Preamble Sense Node
- 10/13 mA RX
- 18 mA TX at +10 dBm (Si4460)
- Ultra-low current powerdown modes
- 30 nA shutdown, 40 nA standby
- Data rate = 0.1 kbps to 1 Mbps
- Power supply = 1.8 - 3.8 V
- Excellent selectivity performance
- 58 to 69 dB adjacent channel
- > 73 dB blocking at 1 MHz
- > 84 dB blocking for >8 MHz offset
- Antenna diversity and T/R switch control
- Highly configurable packet handler
- Low BOM
- Low Battery Detector
- Temperature Sensor
Find the Right EZRadioPRO Device Select Columns
| Part Number | Function | Output Power Range (dBm) | RX Current (mA) | +11/+20 dBm TX Current (mA) | +13 dBm TX Current (mA) | Package Type | FSK (kbps) | OOK (kbps) | Frequency Range (MHz) | RX Sensitivity (dBm) |
|---|---|---|---|---|---|---|---|---|---|---|
| Transmitter | -40 13 | 18/— | 25 | QFN20 | 1000 | 120 | 142 1050 | — | ||
| Transmitter | -20 20 | —/85 | 31 | QFN20 | 1000 | 120 | 142 1050 | — | ||
| Receiver | 0 0 | 10 | —/— | — | QFN20 | 1000 | 120 | 142 1050 | 10 — | |
| Transceiver | -20 20 | 14 | —/75 | — | QFN20 | 500 | 120 | 425 525 | 14 — | |
| Transceiver | -40 13 | 10 | 18/— | 25 | QFN20 | 1000 | 120 | 142 1050 | 10 — | |
| Transceiver | -30 16 | 10 | —/— | 31 | QFN20 | 1000 | 120 | 142 1050 | 10 — | |
| Transceiver | -20 20 | 10 | —/85 | — | QFN20 | 1000 | 120 | 142 1050 | 10 — | |
| Transceiver | -20 20 | 10 | —/85 | — | QFN20 | 1000 | 120 | 119 960 | 10 — | |
| Transceiver | -40 13 | 10 | —/85 | — | QFN20 | 1000 | 120 | 142 1050 | 10 — | |
| Transceiver | -40 20 | 10 | —/85 | — | QFN20 | 1000 | 120 | 142 1050 | 10 — |
Sort A -> Z
Sort Z -> A
Filter by values...