SLWSTK6101D

MSRP $187.00

EFR32BG Bluetooth Module Starter Kit

The SLWSTK6101D has reached Not Recommended for New Design (NRND) status due to the BGM13P22 product being NRND.
 

The EFR32BG Bluetooth 5 Low Energy Module Kit for BGM13S32 SiP module and BGM13P22 module is the easiest and fastest way to start the evaluation and development of your own Bluetooth 5 applications. The wireless starter kit comes with the Bluetooth Low Energy module radio board, a mainboard with coin-cell battery holder, USB and Ethernet connections, display and connections to all the modules peripheral interfaces as well an extension board with additional peripherals like an accelerometer.

With the kit, you also get Silicon Labs’ Bluetooth software SDK, with example applications, documentation, and other resources to get started with your own development. This kit supports Bluetooth 5 LE 2M, LE Long Range, and advertising.

MSRP $187.00

 

EFR32BG Bluetooth Kit Contents

  • BGM13S22 module radio board (BRD4305C)
  • BGM13P22 module radio board (BRD4306A)
  • Wireless Starter Kit main board
  • Debug Adapter Board (BRD8010A)

EFR32BG Bluetooth Kit Features

  • Sensor: temperature, humidity, accelerometer
  • UI: Display, buttons, LEDs, joystick
  • PC connectivity: USB 
  • Battery or USB powered

Software Features

  • Bluetooth LE
  • Bluetooth 5 Advertising
  • Mobile Applications
  • Patented Network Analysis
  • Energy Profiling
  • Profile Toolkit™ for building profiles

Step 1: Download and Install SDK and Tools with Simplicity Studio

Get up and running quickly with precompiled demos, application notes and examples. Use advanced tools including energy profiling and network analysis to optimize your wireless systems. Choose your software package below.



Step 2: Download Simplicity Connect Mobile App

Download the Simplicity Connect App for iPhone or Android to experiment with our demos and explore the advanced features to help you developing BLE embedded applications.

Now you can test Matter devices from the Simplicity Connect App. You can use Matter devices over Thread or Wi-Fi and control it. The Matter demos that Simplicity Connect supports are Light, Door Lock, Window, Sensor, Thermostats, and Plug.

Status
Radio Boards Select Columns
Select Columns
Radio Boards Included Device Flash RAM Output Power (dBm) BLE Bluetooth 5 Bluetooth Mesh Zigbee Thread Proprietary Sub-GHz Proprietary 2.4 GHz
Buy
Included Device: BGM111A256
256 32 8
Buy
Included Device: BGM113A256
256 32 3
Buy
Included Device: BGM11S22F256GA
256 32 8
Buy
Included Device: BGM121A256
256 32 8
Buy
Included Device: BGM13P22F512GA
512 64 8
Buy
Included Device: BGM13P32F512GA
512 64 19

Sort A -> Z
Sort Z -> A

Filter by values...

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close