SLWSTK6020B

MSRP $191.00

EFR32BG Bluetooth SoC Starter Kit

The EFR32BG Bluetooth® Low Energy Wireless SoC Starter Kit includes a Bluetooth Low Energy Software Stack and an integrated debug adapter. This enables developers to quickly establish a Bluetooth connection and evaluate Blue Gecko SoCs. With the supporting Simplicity Studio suite of tools, developers can take advantage of graphical wireless application development and visual energy profiling and optimization. This kit supports Bluetooth 5, Bluetooth beacon, and Bluetooth mesh specifications.

MSRP $191.00

 

Blue Gecko SoC Starter Kit Contents

  • 1x BRD4002x Wireless Pro Kit Mainboard
  • 1x SLWRB4100A EFR32BG1 2.4 GHz radio board (+10.5 dBm)
  • 1x SLWRB4104A EFR32BG13 2.4 GHz radio board (+10 dBm)

Blue Gecko SoC Starter Kit Features

  • Included device: EFR32BG1P232F256GM48 and EFR32BG13P632F512GM48
  • Modular design supports different radio boards
  • Expansion header allows easy expansion
  • Integrated debug and packet trace
  • Packet Trace supports both Ethernet and USB connections
  • Coin cell holder
  • Supports AEM (Advanced Energy Monitor) for battery measurement and Energy Profiler

Software Features

  • Bluetooth Low Energy (LE)
  • Bluetooth 5
  • Bluetooth mesh
  • Mobile Applications
  • Patented Network Analysis
  • Energy Profiling
  • Profile Toolkit™ for building profiles
  • Bluetooth Developer Studio
  • Bluetooth Low Energy (LE) App Builder

*To evaluate devices other than the EFR32BG1P232F256GM48 and EFR32BG13P632F512GM48, a compatible radio board is required.

Step 1: Download and Install SDK and Tools with Simplicity Studio

Get up and running quickly with precompiled demos, application notes and examples. Use advanced tools including energy profiling and network analysis to optimize your wireless systems. Choose your software package below.



Step 2: Download Simplicity Connect Mobile App

Download the Simplicity Connect App for iPhone or Android to experiment with our demos and explore the advanced features to help you developing BLE embedded applications.

Now you can test Matter devices from the Simplicity Connect App. You can use Matter devices over Thread or Wi-Fi and control it. The Matter demos that Simplicity Connect supports are Light, Door Lock, Window, Sensor, Thermostats, and Plug.

Status
Radio Boards Select Columns
Select Columns
Radio Boards Included Device Flash RAM Output Power (dBm) Bluetooth 5 Bluetooth Mesh Zigbee Thread Proprietary Sub-GHz Proprietary 2.4 GHz
512 64 10

Sort A -> Z
Sort Z -> A

Filter by values...

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close