EFR32FG23A020F256GM48
SPECS
Key Specs
MCU Core
ARM Cortex-M33
|
Core Frequency (MHz)
78
|
TX Power (dBm)
20
|
||
Flash (kB)
256
|
RAM (kB)
32
|
Bluetooth 5 - 2M PHY
No
|
||
Bluetooth 5 - LE Long Range
No
|
Sub-GHz Capable
Yes
|
Package Type
QFN48
|
||
Dig I/O Pins
31
|
Secure Vault
Mid
|
MCU Core
ARM Cortex-M33
|
Core Frequency (MHz)
78
|
TX Power (dBm)
20
|
Flash (kB)
256
|
RAM (kB)
32
|
Bluetooth 5 - 2M PHY
No
|
Bluetooth 5 - LE Long Range
No
|
Sub-GHz Capable
Yes
|
Package Type
QFN48
|
Dig I/O Pins
31
|
Secure Vault
Mid
|
EFR32FG23 868-915 MHz +14 dBm Dev Kit
EFR32FG23 868-915 MHz +14 dBm Dev Kit
EFR32xG23 Pro Kit +14 dBm
EFR32xG23 Pro Kit +14 dBm
EFR32FG23 433 MHz +10 dBm Radio Board
EFR32FG23 433 MHz +10 dBm Radio Board
EFR32XG23 868-915 MHz +14 dBm Radio Board
EFR32XG23 868-915 MHz +14 dBm Radio Board
EFR32XG23 868-915 MHz +20 dBm Radio Board
EFR32XG23 868-915 MHz +20 dBm Radio Board
EFR32xG23 Pro Kit +20 dBm
EFR32xG23 Pro Kit +20 dBm
TECH DOCS
SOFTWARE & TOOLS
EFR32FG23 868-915 MHz +14 dBm Dev Kit
EFR32FG23 868-915 MHz +14 dBm Dev Kit
EFR32xG23 Pro Kit +14 dBm
EFR32xG23 Pro Kit +14 dBm
EFR32FG23 433 MHz +10 dBm Radio Board
EFR32FG23 433 MHz +10 dBm Radio Board
EFR32XG23 868-915 MHz +14 dBm Radio Board
EFR32XG23 868-915 MHz +14 dBm Radio Board
EFR32XG23 868-915 MHz +20 dBm Radio Board
EFR32XG23 868-915 MHz +20 dBm Radio Board
EFR32xG23 Pro Kit +20 dBm
EFR32xG23 Pro Kit +20 dBm
QUALITY & PACKAGING
Quality Assurance, Environmental and Packaging Information
The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.
As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.
If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.
Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.
Search results will include:
- Product Information
- Packing Information
- Quality System Certifications
- Financial Information
- Conflict Minerals (CMRT)
- Environmental Information
- RoHS Certificate of Compliance
- REACH Declaration
- Detailed Device Composition (MDDS)
- MCD/FMD
- RoHS Certificate of Compliance
- Qualification Data
- Trade Compliance: ECC/HTS Codes
- Supply Chain Information
- IPC 1752-2 Class 6 (XML format)
- ICP Test Reports
- Halogen-Free Certificate of Compliance
- PFOS/PFOA Certificate of Compliance
- Supply Assurance Letter (Longevity)
COMMUNITY & SUPPORT
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.
Browse the Community