Device/Module image

MGM12P22F1024GA

Zigbee and Thread EFR32MG12 Based Modules (Series 1)

EFR32MG1 Series 1 MGM12P22F1024GA modules integrate the EFR32MG12 Mighty Gecko SoC into a small form factor module for Zigbee, Thread and Bluetooth Low Energy (LE) networks. With 1024 kB of Flash and 256 kB of RAM, the module is ideal for applications that require multiple protocols. Modules enable the fastest time to market and are ideal for lower volume (< 100K) applications. The fully certified modules integrate all components (crystals, RF passives, and antenna) required for a system-level implementation of Zigbee, Thread and BLE networks. With 10 dBm output power the modules can meet worldwide regulatory requirements for IEEE 802.15.4 2.4 GHz used in both Zigbee and Thread networks, as well 2GFSK used in BLE networks. 

 

Key Specs

 
MCU Core
ARM Cortex-M4
Flash (kB)
1024
RAM (kB)
256
Radio
2.4 GHz
Min Output Power
-30
Max Output Power
10
Package Size
12.9x17.8x2.3
Zigbee Capable
Yes
Thread Capable
Yes
Bluetooth 5 Capable
Yes
MCU Core
ARM Cortex-M4
Flash (kB)
1024
RAM (kB)
256
Radio
2.4 GHz
Min Output Power
-30
Max Output Power
10
Package Size
12.9x17.8x2.3
Zigbee Capable
Yes
Thread Capable
Yes
Bluetooth 5 Capable
Yes
MGM12 Module Block Diagram

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to produce the MGM12P22F1024GA until at least March 2029.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close