Z-Wave Development and Certification
-
3:22
-
41:04
-
35:01
-
37:07
-
14:53
This material is 4 of 5 in the Works With 2020: Z-Wave Development and Certification.
Gain a deeper level of understanding for the Simplicity Studio Development Environment and Device Testing for Z-Wave Developers.
Gain a deeper level of understanding for the Simplicity Studio Development Environment and Device Testing for Z-Wave Developers.
Overview
Bettina Roll reviews the latest changes to the certification specification and gives an vverview of the certification process. Eric Ryherd then introduces the Z-Wave Certification Test Tool (CTT) and discuesses what's in store for Z-Wave Certification in the Open Standard. Certification remains, but what happens when it leaves Silicon Labs? Are there going to be new use cases and big changes?