The CP210x USB to UART Bridge Virtual COM Port (VCP) drivers are required for device operation as a Virtual COM Port to facilitate host communication with CP210x products. These devices can also interface to a host using the USBXpress direct access driver.
The CP210x Manufacturing DLL and Runtime DLL have been updated and must be used with v6.0 and later of the CP210x Windows VCP Driver. Application Note Software downloads affected are AN144SW.zip, AN205SW.zip and AN223SW.zip. If you are using a 5.x driver and need support you can download archived Application Note Software
here.
VCP Driver Kit
Revision History
USB Driver Installation Utility Application Note, AN335
USB Driver Installation Utility Software, AN335SW
VCP Driver Kit
Revision History
VCP Driver for WinCE 6.0 (2.0)
VCP Driver for WinCE 6.0 Revision History
VCP Driver for WinCE 5.0 (2.0)
VCP Driver for WinCE 5.0 Revision History
VCP Driver Kit
Revision History
VCP Driver Kit
Revision History