• Silicon Labs
  • Documentation
  • Community
Silicon Labs
  • ⟵ Back
    Products
    2026 Tech Talks
    Get ready for deeper learning, bigger ideas, and the expert guidance to bring your next breakthrough to market faster.
    WirelessWireless
    Amazon Sidewalk
    Bluetooth
    LPWAN
    Matter
    Multiprotocol
    Proprietary
    Thread
    Wi-Fi
    Wi-SUN
    Z-Wave
    Zigbee
    Embedded HardwareEmbedded Hardware
    Boards and Kits
    MCUs
    Power Management
    Sensors
    USB Bridges
    Wireless Modules
    Wireless SoCs
    IoT TechnologiesIoT Technologies
    Channel Sounding
    Energy Harvesting
    Machine Learning
    Security
    ServicesServices
    Custom Part Manufacturing
    Developer Services
    SDK Extended Maintenance Service
  • ⟵ Back
    Applications
    Smart HomeSmart Home
    Appliances
    Connected Outdoor
    Entertainment Devices
    IoT Gateways
    LED Lighting
    Residential Smart Energy
    Security Cameras
    Sensors
    Smart Locks
    Switches
    Industrial IoTIndustrial IoT
    Access Control
    Asset Tracking
    Battery-Powered Tools
    Circuit Breakers
    Commercial Lighting
    Electric Submetering
    Emergency Lighting
    Factory Automation
    Human Machine Interface
    Industrial Smart Energy
    Industrial Wearables
    Predictive Maintenance
    Process Automation
    Smart HVAC
    Smart CitiesSmart Cities
    Battery Storage
    EV Charging Stations
    Smart Agriculture
    Smart Buildings
    Smart Metering
    Smart Solar PV System
    Street Lighting
    Smart RetailSmart Retail
    Commercial Lighting
    Direction Finding
    Electronic Shelf Labels
    Loss Prevention
    Wi-Fi Access Points
    Connected HealthConnected Health
    Portable Medical Devices
    Smart Hospitals
    Smart Wearable Devices
  • ⟵ Back
    Software & Tools
    Simplicity Studio 6
    Fast track IoT development
    Software & ToolsSoftware & Tools
    Simplicity AI SDK
    Software Development Kits (SDKs)
    SDK Release Notes
    Software Reference Documentation
    Software Development Tools
    Hardware Development Tools
    Hardware Documentation
    GitHub Resources
    Developer JourneysDeveloper Journeys
    AI/ML
    Amazon Sidewalk
    Bluetooth
    Bluetooth Mesh
    Google Home
    Matter
    Simplicity SDK for Zephyr
    Wi-Fi
    ServicesServices
    Custom Part Manufacturing
    Developer Services
    SDK Extended Maintenance Service
  • ⟵ Back
    Resources
    DocumentationDocumentation
    Blog
    Case Studies
    Software Documentation
    Technical Library
    Whitepapers
    TrainingTraining
    Tech Talks 2026
    Works With On-Demand 2025
    Webinars
    Curriculum
    PartnersPartners
    Channel & Distribution
    Ecosystem Partners
    Partner Network
    ServicesServices
    Custom Part Manufacturing
    Developer Services
    SDK Extended Maintenance Service
    SupportSupport
    Community
    Submit a Ticket
    Quality and Packaging
    How to Buy
    Vulnerability and Bug Bounty
    Contact Us
  • ⟵ Back
    Company
    About our CompanyAbout our Company
    Community Commitment
    Inclusion at Silicon Labs
    Management Team
    Security
    SustainabilitySustainability
    Environmental, Social & Governance
    Quality
    Supply Chain Responsibility
    News & EventsNews & Events
    Blog
    News Room
    Events
    Investor RelationsInvestor Relations
    Annual Report & Proxies
    Board of Directors
    Corporate Governance
    Quarterly Results
    SEC Filings
    CareersCareers
    Hyderabad Office
    Other Global Offices
    Contact Us
English
  • English
  • 简体中文
  • 日本語
Ask AI
AskAI
Ask AI
//
Microcontrollers // 32-bit Microcontrollers

32-bit Microcontrollers

Our energy-friendly EFM32 microcontrollers (MCUs) are ideal for ultra-low power applications. Based on ARM® Cortex® -M0+, Cortex-M3, Cortex-M4 and Cortex-M33 cores our 32-bit MCUs extend battery life for those "hard-to-reach", power-sensitive consumer and industrial applications. Engineered for low power and intelligent design, our MCUs have the ability to scale power consumption while still performing real-time embedded tasks.

  • Hardware
  • Kits & Boards
  • Software & Tools
  • Applications
  • Learn
  • Resources

Most Popular 32-bit MCUs

As the proven, leading supplier for all major IoT ecosystems, Silicon Labs has deployed more than one billion wireless chips for the Internet of Things. We have the silicon, software and tools for speedy development of smart home, commercial, consumer and industrial applications.

EFM32 PG26 32-bit Microcontrollers (MCUs)

The PG26 32-bit MCU is ideal for enabling a wide range of low-power and high-performance embedded IoT applications.
More Information

EFM32 PG26 32-bit Microcontrollers (MCUs)

The EFM32PG26 32-bit microcontroller (MCU) family is a software-compatible, MCU-only version of the EFR32xG26 wireless SoC platform, namely (BG26 and MG26). PG26 32-bit MCUs are ideal for enabling a wide range of low-power and high-performance embedded IoT applications.

The highly efficient PG26 offers an 80 MHz ARM® Cortex®-M33 with LCD controller, rich analog and communication peripherals, low current consumptions, and more GPIOs to address complex systems. The PG26 is also equipped with a hardware AI/ML accelerator allowing for faster inferencing at the edge with lower power consumption.

Visit EFM32 PG26 32-bit Microcontrollers (MCUs) Family
X
Key Specs
Up to 3 MB Flash and 512 kB RAM
AI/ML Hardware Accelerator

EFM32 PG28 32-bit Microcontrollers (MCUs)

Our PG28 32-bit MCU is the first EFM32 device with a hardware AI/ML accelerator allowing for faster inferencing at the edge with low power consumption.
More Information

EFM32 PG28 32-bit Microcontrollers (MCUs)

The EFM32PG28 32-bit microcontroller (MCU) family is a software compatible MCU-only version of the EFR32xG28 wireless SoC platform (ZG28, FG28 and SG28). PG28 32-bit MCUs are ideal for enabling a wide range of low power and high-performance embedded IoT applications.

The highly efficient PG28 offers an 80 MHz ARM® Cortex®-M33, LCD controller, rich analog and communication peripherals, and more GPIOs to address complex systems. The PG28 is also the first EFM32 device with a hardware AI/ML accelerator allowing for faster inferencing at the edge with lower power consumption.

Visit EFM32 PG28 32-bit Microcontrollers (MCUs) Family
X
Key Specs
Up to 1024 kB Flash and 256 kB RAM
AI/ML Hardware Accelerator

EFM32 PG23 32-bit Microcontroller

The PG23 32-bit MCUs are ideal for enabling a wide range of ultra-low-power and high-performance embedded IoT applications.
More Information

EFM32 PG23 32-bit Microcontroller

The EFM32PG23 32-bit microcontroller (MCU) family is a software compatible MCU-only version of the award-winning EFR32xG23 wireless SoC platform, namely FG23 and ZG23. PG23 32-bit MCUs are ideal for enabling a wide range of ultra-low-power and high-performance embedded IoT applications.

The highly efficient PG23 offers a 80 MHz Cortex-M33 with rich analog and communication peripherals providing a compact, highly-integrated MCU for consumer and industrial markets.

Visit EFM32 PG23 32-bit Low Power Microcontroller Family
X
Key Specs
Sleep current with 16kB RAM
1.03 μA
Active current as low as
21 μA/MHz

EFM32 PG22 32-bit Microcontroller

The PG22 is a high-performance solution with the energy efficiency, performance, and security needed for applications with demanding size and power requirements.
More Information

EFM32 PG22 32-bit Microcontroller

The EFM32PG22 32-bit microcontroller (MCU) family is a pin and software compatible MCU-only version of the award-winning EFR32xG22 wireless SoC platform (BG22, MG22 and FG22). PG22 32-bit MCUs are ideal for enabling a wide range of ultra-low-power and high-performance embedded IoT applications.

The highly efficient PG22 offers a 76.8 MHz Cortex-M33 with rich analog and communication peripherals providing a compact, highly integrated MCU for consumer and industrial markets.

Visit EFM32 32-bit Low Power Microcontroller Family
X
Key Specs
Sleep current with 8k RAM
1.1 μA
Active current as low as
27 μA/MHz

EFM32TG11 32-bit Microcontrollers (MCUs)

The EFM32 Tiny Gecko Series 1 MCUs are the world’s most energy-friendly microcontrollers, featuring new connectivity interfaces and rich analog features.
More Information

EFM32TG11 32-bit Microcontrollers (MCUs)

Silicon Labs' EFM32TG11 ARM® Cortex®-M0+ based 32-bit microcontrollers (MCUs) offer developers highly integrated functionality for energy-efficient IoT applications. TG11 continues to build on Silicon Labs leadership in ultra-low power performance and offers new, unique features to simplify development. In addition to ultra-low current consumptions across usable energy modes, the TG11 MCUs provide sensor interfaces, integrated 8x32 segment LCD and CAN bus controllers, patented wake-on-touch Capacitive Sensing technology, robust security accelerators, and much more. Together, the intersection of energy-efficiency, performance, and easy-to-use developer tools make TG11 well suited for applications that are looking to do more, with less.

Visit EFM32TG11 32-bit Low Power Microcontroller Family
X
Key Specs
Sleep current with RTCC & RAM as low as
1.3 uA
Active current as low as
37 uA/MHz

EFM32GG11 Series 1 32-bit Microcontrollers (MCUs)

The EFM32 Giant Gecko Series 1 MCUs are the world’s most energy-friendly microcontrollers, featuring new connectivity interfaces and user interface features.
More Information

EFM32GG11 Series 1 32-bit Microcontrollers (MCUs)

The most integrated and high performance low power MCU available.

Our EFM32GG11 Series 1 ARM® Cortex®-M4-based 32-bit microcontrollers (MCUs) are the most integrated and high performance low power MCUs available and include robust security via a unique cryptographic hardware engine supporting AES, ECC, SHA, and True Random Number Generator (TRNG). New features include a PDM sensor interface, an SD/MMC/SDIO controller, Octal/ Quad-SPI memory controller, 10/100 Ethernet MAC, dual CAN bus controller, highly robust capacitive sensing, enhanced alpha blending graphics engine, and LESENSE/PCNT enhancements for smart energy meters. These features, combined with ultra-low current active mode and short wake-up time from energy-saving modes, make Giant Gecko Series 1 microcontrollers well-suited for any battery-powered application, as well as other systems requiring high performance and low-energy consumption.

Visit Best Low Power 32-bit Microcontroller - EFM32GG11 Family
X
Key Specs
Sleep Current with RTCC as low as
2.1 μA
Active current as low as
80 μA/MHz
32-bit MCUs Select Columns
Select Columns
Product Name Core Frequency (MHz) Max Flash/RAM (kB) Max GPIO Max LCD Segments USB DAC ADC Resolution Max ADC Channels Max Temperature Vdd Min (V) Vdd Max (V)
FEATURED
EFM32PG26 Series 2
EFR32PG26 Series 2 MCUs
ARM Cortex-M33 80 3200/512 64 4 x 40 20 4 125 1.71 3.8
EFM32PG28 Series 2
EFM32PG28 Series 2 MCUs
ARM Cortex-M33 80 1024/256 51 8 x 24 20 16 125 1.71 3.8
EFM32PG23 Series 2
EFM32PG23 Series 2 MCUs
ARM Cortex-M33 80 512/64 34 4 x 20 16 , 20 16 125 1.71 3.8
EFM32PG22 Series 2
EFM32PG22 Series 2 MCUs
ARM Cortex-M33 76 512/32 26 — 16 16 125 1.71 3.8
Giant Gecko S1
EFM32GG S1 GG11 and GG12 32-bit Microcontrollers
ARM Cortex-M4 72 1024/192 , 2048/512 144 , 95 8 x 36 12 16 125 1.8 3.8
Tiny Gecko S1
EFM32 Tiny Gecko 32-bit S1 Microcontrollers
ARM Cortex-M0+ 48 128/32 67 8 x 32 12 32 125 1.8 3.8
Giant Gecko
EFM32 Giant Gecko 32-bit Microcontrollers
ARM Cortex-M3 48 1024/128 93 8 x 36 12 8 85 1.98 3.8
Wonder Gecko
EFM32 Wonder Gecko 32-bit Microcontrollers
ARM Cortex-M4 48 256/32 93 8 x 36 12 8 85 1.98 3.8
Leopard Gecko
EFM32 Leopard Gecko 32-bit Microcontrollers
ARM Cortex-M3 48 256/32 93 8 x 36 12 8 85 1.98 3.8
Pearl Gecko
EFM32 Pearl Gecko 32-bit Microcontrollers
ARM Cortex-M4 40 1024/256 , 256/32 32 , 65 — 12 32 , 54 125 , 85 1.8 , 1.85 3.8
Jade Gecko
EFM32 Jade Gecko 32-bit Microcontrollers
ARM Cortex-M3 40 1024/256 , 256/32 32 , 65 — 12 16 , 32 125 , 85 1.8 , 1.85 3.8
Gecko
EFM32 Gecko 32-bit Microcontrollers
ARM Cortex-M3 32 128/16 90 4 x 40 12 8 85 1.98 3.8
Tiny Gecko
EFM32 Tiny Gecko 32-bit Microcontrollers
ARM Cortex-M3 32 32/4 56 8 x 20 12 8 85 1.98 3.8
Happy Gecko
EFM32 Happy Gecko USB-enabled 32-bit Microcontrollers
ARM Cortex-M0+ 25 64/8 37 — 12 4 105 1.98 3.8
Zero Gecko
EFM32 Zero Gecko 32-bit Microcontrollers
ARM Cortex-M0+ 24 32/4 37 — 12 4 85 1.98 3.8
  • Select All
  • Clear

    Sort A -> Z
    Sort Z -> A

    Filter by values...
    .

      Featured 32-bit MCU Kits

      EFM32PG26 Pro Kit

      The PG26 Pro Kit is an ideal starting point for application development on the EFM32PG26 Microcontrollers. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM32PG26 Microcontroller. Additionally, the board is a fully featured debugger and energy monitoring tool that can be used with external applications.

      Learn More

      EFM32PG26 Explorer Kit

      The PG26 Explorer Kit is a small form factor development and evaluation platform based on the EFM32PG26 MCU. The Explorer Kit is focused on rapid prototyping and concept creating of loT applications.

      Learn More

      EFM32PG28 Pro Kit

      The PG28-PK2506A Pro Kit is an ideal starting point for application development on the EFM32PG28 Microcontrollers. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM32PG28 Microcontroller. Additionally, the board is a fully featured debugger and energy monitoring tool that can be used with external applications.

      Learn More

      EFM32PG23 Pro Kit

      The PG23 Pro Kit is an ideal starting point for application development on the EFM32PG23 Microcontrollers. The board features sensors and peripherals, demonstrating some of the many capabililties of the EFM32PG23 MCU. Additionally, the board is a fully featured debugger and energy monitoring tool that can be used with the external applications.

      Learn More

      EFM32 PG22 Dev Kit

      The PG22 Dev Kit is a low cost, small form factor prototype and development platform for the EFM32PG22 microcontroller. The board is a small and cost-effective, feature-rich, prototype and development platform based on the EFM32™ microcontroller. The PG22 Dev Kit is an ideal platform for developing energy-friendly electronic devices.

      Learn More

      EFM32 Tiny Gecko S1, TG11 Starter Kit

      The SLSTK3301A is an excellent starting point to get familiar with the EFM32™ Tiny Gecko 11 32-bit microcontrollers. The starter kit contains sensors and peripherals demonstrating some of the MCU's many capabilities and can serve as a starting point for application development.

      Learn More
      View All 32-bit MCU Kits and Boards

      32-bit Software Development

      Simplicity Studio is the core development environment designed to support the Silicon Labs IoT portfolio of SoCs and modules. It provides access to target device-specific web and SDK resources in the Launcher; software and hardware configuration tools; an integrated development environment (IDE) featuring industry-standard code editors, compilers and debuggers; and advanced, value-add tools for network analysis and code-correlated energy profiling.

      Simplicity Studio

      Simplicity Studio

      Making development easier and more efficient by providing everything needed - from initial concept to final product.

      32-bit MCU SDK

      32-bit MCU SDK

      This software package provides all of the drivers and services needed for a successful 32-bit MCU project.

      Precision32 32-bit MCU Development Suite

      Precision32 32-bit MCU Development Suite

      This tool unlocks the power and flexibility of the Precision32™ 32-bit microcontroller family.

      Find the Right 32-bit Microcontroller for your Application

      Smart Home

      Smart Lighting

      Battery Operation

      What is a 32-bit MCU?

      Silicon Labs' EFM32™ 32-bit microcontroller (MCU) family is the world's most energy friendly microcontroller and is especially suited for use in low-power and energy sensitive applications, including energy, water, and gas metering, building automation, alarm and security, and portable medical/fitness equipment. Since battery replacement is often not possible for reasons of access and cost, such applications need to operate for as long as possible without external power or operator intervention. Silicon Labs' energy-friendly EFM32 32-bit microcontrollers beat existing low-power MCU alternatives — here we'll highlight the top 5 factors that make this possible.


      Low Power Architecture

      Get more done with less energy. EFM32 MCUs feature the ARM Cortex® cores with floating-point unit and Flash memory and are architected for low power using only as little as 21 µA/MHz in active mode. The devices are designed to scale power consumption with capabilities in four energy modes, including a deep sleep mode as low as 1.03 µA, with 16 kB RAM retention and operating real-time clock, as well as a 400 nA hibernation mode with 128 bytes of RAM retention and cryotimer.


      Functional Density

      Reduce the cost of your system with highly integrated microprocessors boasting a rich selection of available high-performance and low-power peripherals, on-chip non-volatile memory, scalable memory footprints, crystal-less 500 ppm sleep timer, and integrated power-management functions.


      Security

      When you want your products to withstand the most challenging cyber-security attacks, you can trust Silicon Labs' technology to safeguard your customers' privacy.

      When considering security in the context of IoT, there are multiple aspects a developer needs to consider.

      Encryption is only as strong as the security offered by the physical device itself. The easiest device attack is a remote attack on software to inject malware which is why a hardware root of trust secure boot is critical. Many IoT devices are easily acquired in the supply chain and allow “Hands-On”, or “Local” attacks which allows attacking the debug port or using physical attacks like side-channel analysis to recover keys during communication encryption.

      Silicon Labs offers a portfolio of device-level security options. To learn more click through to our security pages.


      Best-in-class Tools

      From embedded OS to connectivity software stacks to IDE’s and tools to optimize design. It’s all in one place.

      Industry-leading RTOS with a free kernelIDE support for Keil, IAR and GCCTools to optimize designs with features that enable things like the profiling of energy usage and easy visualization of the internals of any embedded system.

      Featured 32-bit Microcontroller Resources

      Technical Documentation

      Technical Documentation

      Find Data Sheets, App Notes and More.

      32-bit MCU Training

      32-bit MCU Training

      Discover training curriculum including written and video modules.

      32-bit MCU Software Reference Docs

      32-bit MCU Software Reference Docs

      Develop and prototype smarter. Get to market faster.

      Questions? Visit The Community

      Questions? Visit The Community

      Explore the knowledge base and forum to get help and support

      Filter
      Brochures
      Curriculum
      Product Pages
      Silicon Labs Blog
      White Papers
      MCU Selector Guide for IoT
      Brochures
      MCU Selector Guide for IoT
      Silicon Labs Launches the PG26 MCU for Low-Power, High-Performance IoT Applications
      Silicon Labs Blog
      Silicon Labs Launches the PG26 MCU for Low-Power, High-Performance IoT Applications
      Manage the IoT on an Energy Budget
      White Papers
      Manage the IoT on an Energy Budget
      32-bit ARM Microcontroller Family
      Product Pages
      32-bit ARM Microcontroller Family
      Microcontrollers 100 - EFM32: Getting Started Series
      Curriculum
      Microcontrollers 100 - EFM32: Getting Started Series
      Silicon Labs

      Stay Connected With Us

      Plug into the latest on Silicon Labs products, including product releases and resources, documentation updates, PCN notification, upcoming events, and more.

      • About Us
      • Careers
      • Community
      • Contact Us
      • Corporate Responsibility
      • Investor Relations
      • Press Room
      • Privacy and Terms
      • Site Feedback

      Connect With Us:

      Silicon Labs BiliBili Icon
      Also of Interest:
      • Microcontrollers (MCU)
      • 32-bit ARM Microcontroller Family
      • 32-bit Microcontroller SDK
      Copyright Silicon Laboratories. All rights reserved.

      Your File Will Start Downloading Shortly

      Thank you for downloading .

      If you have any issues downloading, please contact sales support or product technical support.

      Close
      Loading Results
      Close

      Please select at least one column.