EFM32™ PG26 32-bit Microcontrollers (MCUs)

The EFM32PG26 32-bit microcontroller (MCU) family is a software-compatible, MCU-only version of the EFR32xG26 wireless SoC platform, namely (BG26 and MG26). PG26 32-bit MCUs are ideal for enabling a wide range of low-power and high-performance embedded IoT applications.

The highly efficient PG26 offers an 80 MHz ARM® Cortex®-M33 with LCD controller, rich analog and communication peripherals, low current consumptions, and more GPIOs to address complex systems. The PG26 is also equipped with a hardware AI/ML accelerator allowing for faster inferencing at the edge with lower power consumption.

EFM32PG26 MCUs Block Diagram
Up to 3 MB Flash and 512 kB RAM
AI/ML Hardware Accelerator

EFM32PG26 Common Specs

Low-Power System-on-Chip

  • High-performance 32-bit 80 MHz ARM Cortex®-M33 with DSP instruction and floating-point unit for efficient signal processing
  • Up to 3200 kB flash program memory
  • Up to 512 kB RAM data memory
  • Matrix Vector Processor for AI/ML acceleration

Low System Energy Consumption

  • 42.8 μA/MHz in Active Mode (EM0) at 80 MHz
  • 1.4 μA EM2 DeepSleep current (16 kB RAM retention and RTC running from LFRCO)

Wide Operating Range

  • 1.71 to 3.8 V single power supply
  • -40 to +125 °C

Packages

  • QFN48 6 mm x 6 mm x 0.85 mm
  • QFN68 8 mm x 8 mm x 0.85 mm
  • BGA136 7 mm x 7 mm x 0.82 mm

Wide Selection of MCU Peripherals

  • Analog-to-Digital Converter (IADC) with flexible performance
    • 12, 16, 20-bit output
    • Select OPNs support High Speed Mode (up to 2 Msps) and High Accuracy Mode (up to 16 bits ENOB at 3.8 ksps)
  • 2 × Analog Comparator (ACMP)
  • 2 x Digital-to-Analog Converter (VDAC)
  • Up to 64 General Purpose I/O pins with output state retention and asynchronous interrupts
  • 8 Channel DMA Controller
  • 20 Channel Peripheral Reflex System (PRS)
  • 6 × 16-bit Timer/Counter with 3 Compare/Capture/PWM channels (TIMER2/3/4/5/6/7)
  • 4 × 32-bit Timer/Counter with 3 Compare/Capture/PWM channels(TIMER0/1/8/9)
  • 2 x 32-bit Real Time Counter (SYSRTC/BURTC)
  • 24-bit Low-Energy Timer for waveform generation (LETIMER)
  • 16-bit Pulse Counter with asynchronous operation (PCNT)
  • 2 × Watchdog Timer (WDOG)
  • 3 x Universal Synchronous/Asynchronous Receiver/Transmitter (USART), supporting UART/SPI/SmartCard (ISO 7816)/IrDA/I2S
  • 4 × Enhanced Universal Synchronous/Asynchronous Receiver/Transmitter (EUSART) supporting UART/SPI/DALI/IrDA
  • 4 × I2C interface with SMBus support
  • Low-frequency RC Oscillator with precision mode to replace 32 kHz sleep crystal (LFRCO)
  • Integrated Low-Energy LCD Controller supporting up to 4 x 40 segments (LCD)
  • Keypad scanner supporting up to 6 x 8 matrix (KEYSCAN)
  • Die temperature sensor with ± 1.5 °C accuracy after single-point calibration

Secure Vault™

Find the Right EFM32PG26 Device Select Columns

Select Columns
Part Number Pricing MHz Flash RAM Dig I/O Pins Security ADC 1 USB Temp Sensor UART RTC Package Type Package Sixe (mm) Internal Osc. Debug Interface Cryptography
1K @ US$3.04 80 512 128 64 High 16-bit 4-ch 2 Msps No Yes 6 Yes BGA136 7x7 2% SWD, ETM, JTAG AES-128 AES-256 ECC SHA-1 SHA-2 —
1K @ US$3.0 80 512 128 48 High 16-bit 4-ch 2 Msps No Yes 7 Yes QFN68 8x8 2% SWD, ETM, JTAG AES-128 AES-256 ECC SHA-1 SHA-2 —
1K @ US$3.37 80 1024 256 64 High 16-bit 4-ch 2 Msps No Yes 7 Yes BGA136 7x7 2% SWD, ETM, JTAG AES-128 AES-256 ECC SHA-1 SHA-2 —
1K @ US$3.31 80 1024 256 48 High 16-bit 4-ch 2 Msps No Yes 7 Yes QFN68 8x8 2% SWD, ETM, JTAG AES-128 AES-256 ECC SHA-1 SHA-2 —
1K @ US$3.85 80 2048 256 64 High 16-bit 4-ch 2 Msps No Yes 7 Yes BGA136 7x7 2% SWD, ETM, JTAG AES-128 AES-256 ECC SHA-1 SHA-2 —
1K @ US$3.77 80 2048 256 48 High 16-bit 4-ch 2 Msps No Yes 7 Yes QFN68 8x8 2% SWD, ETM, JTAG AES-128 AES-256 ECC SHA-1 SHA-2 —
1K @ US$5.14 80 3200 512 64 High 16-bit 4-ch 2 Msps No Yes 7 Yes BGA136 7x7 2% SWD, ETM, JTAG AES-128 AES-256 ECC SHA-1 SHA-2 —
1K @ US$5.0 80 3200 512 28 High 16-bit 4-ch 2 Msps No Yes 7 Yes QFN48 6x6 2% SWD, ETM, JTAG AES-128 AES-256 ECC SHA-1 SHA-2 —
1K @ US$5.07 80 3200 512 48 High 16-bit 4-ch 2 Msps No Yes 7 Yes QFN68 8x8 2% SWD, ETM, JTAG AES-128 AES-256 ECC SHA-1 SHA-2 —
1K @ US$4.92 80 3200 512 64 High 16-bit 4-ch 2 Msps No Yes 7 Yes BGA136 7x7 2% SWD, ETM, JTAG AES-128 AES-256 ECC SHA-1 SHA-2 —
1K @ US$4.78 80 3200 512 28 High 16-bit 4-ch 2 Msps No Yes 7 Yes QFN48 6x6 2% SWD, ETM, JTAG AES-128 AES-256 ECC SHA-1 SHA-2 —
1K @ US$4.86 80 3200 512 48 High 16-bit 4-ch 2 Msps No Yes 7 Yes QFN68 8x8 2% SWD, ETM, JTAG AES-128 AES-256 ECC SHA-1 SHA-2 —

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close