Get Started with Thunderboard Sense
Step by step on how to order the Thunderboard and install the app.
Thunderboard Sense Features

    Wireless Gecko EFR32™

    • Sub-GHz to 2.4GHz wireless SoC
    • Multi-protocol radio
    • ARM Cortex M4 core with 32 kB RAM and 256 kB Flash
    • Low Energy Consumption
    • Flexible MCU peripheral interfaces

    Mobile app

    • Mobile app for Android and iOS
    • iOS app implemented in swift
    • Android app implanted in native code
    • Source code available at GitHub

    Mobile app features

    • Beacon notifications
    • View sensor data
    • Control LEDs and detect button pushes
    • Stream sensor data to the cloud

    Cloud streaming

    • Data is stored in Firebase
    • Web frontend is implemented in ReactJS
      • Using Alt.js as the flux implementation
      • D3.js for data driven charts
    • All source code available

    Sensors, I/O, and Misc. Control

    • Relative Humidity and Temperature Sensor Si7021
    • UV and Ambient Light Sensor Si1133
    • Pressure Sensor BMP280
    • Indoor Air Quality and Gas Sensor CCS811
    • 6-axis Inertial Sensor ICM-20648
    • MEMS Microphone SPV1840
    • High brightness LEDs
    • Hall-effect Sensor (coming soon!)