Sign in to mysilabs.com

Username: 
Password: 
Not a member? Sign up today
Forgot password? Click here

Mixed-Signal ICs - Ethernet Controller ICs

SummaryFeaturesDocumentation

The CP220x is a single-chip Ethernet controller containing an integrated IEEE 802.3-compliant Media Access Controller (MAC), a 10Base-T Physical Layer (PHY) and 8 kB of non-volatile Flash memory available in either a 28-pin QFN (5x5 mm) or 48-pin TQFP (9x9 mm) package.

The CP220x can add Ethernet connectivity to any microcontroller or host processor with 11 or more port I/O pins. The 8-bit parallel external memory interface bus supports both industry standard Intel and Motorola bus formats in multiplexed and non-multiplexed mode. The CP2201 28-pin QFN package supports multiplexed addressing only. Mode select pins are used to select the bus interface mode.

The on-chip Flash memory may be used to store user constants, web server content or can be used as general purpose non-volatile memory. The Flash is factory pre-programmed with a unique 48-bit MAC address stored in the last six memory locations. Having the unique MAC address stored in the CP220x often removes the necessary serialization step from the product manufacturing process of most embedded systems.

CP220x Ethernet Controllers
Data Short
Data Sheet
Product Features
Complete Ethernet Solutions

 

Part Number Flash Parallel Host Interface Parallel Host Interface Speed LEDs Package
           
CP2200 8 kB 8-bit Non-Multiplexed EMIF 30 Mbps Separate Link and Activity TQFP48
           
CP2201 8 kB 8-bit Multiplexed EMIF 25 Mbps Combined Link and Activity QFN28

 

CP220x Block Diagram

back to top