Sign in to mysilabs.com

Username: 
Password: 
Not a member? Sign up today
Forgot password? Click here

Mixed-Signal ICs - Si3056

SummaryFeaturesDocumentationProducts Matrix

The Si3056 is an integrated silicon Direct Access Arrangement (DAA) with a DSP-compatible Standard Serial Interface (SSI) offering global compliance through a programmable telephone line interface.

Offered as a chipset with either the Si3018 global line-side device or the Si3019 enhanced global line-side device, the Si3056 is fully programmable for AC and DC termination, ringer impedance and ringer threshold. The Si3056 chipset also supports billing tone detection, on and off-hook polarity reversal detection and pulse dialing, enabling it to meet the most stringent global PTT requirements. Other enhanced features offered in the chipset include on and off-hook parallel phone detection, overcurrent protection, ring validation, higher transmit/receive levels (up to +3.2 dBm), finer resolution gain control (gain or attenuation adjustments in steps as small as 0.1 dB) and a programmable hybrid.

Like other Silicon Laboratories DAA products, the Si3056 offers the highest level of integration by replacing the codec, isolation transformer, relay, opto-isolators, 2-4 wire hybrid and DC holding circuit with two 16-pin SOIC packages and minimal external components.

Si3056 Block Diagram


back to top