Featured Products:
Low-Voltage/Low-Power MCUs
The C8051F9xx is the industry’s first MCU family capable of full-spec operation down to 0.9 V and up to 3.6 V, enabling single-cell battery operation as well as dramatically increasing battery life for dual-cell applications.
Product Information
C8051F920 Data Short
C8051F921 Data Short
C8051F930 Data Short
C8051F931 Data Short
C8051F9xx Data Sheet
Development Kit
C8051F930DK User's Guide
Low-Voltage/Low-Power Solutions
Introducing the Industry's Lowest Voltage MCU
AC Current Sensors
The Si85xx products are unidirectional ac current sensors available in full-scale ranges of 5, 10 and 20 A. Si85xx products are ideal upgrades for older current-sensing technologies offering size, performance and cost advantages over current transformers, Hall effect devices, DCR circuits and other approaches. With its 4x4 mm footprint and 1 mm height, the Si85xx is among the smallest current sensors available.
Product Information
Summary
Features
Documentation
Product Matrix
 Si3226/27 Dual ProSLIC with DC-DC Controller
The Si3226/7 Dual ProSLIC is an extension of the ProSLIC programmable subscriber line interface family. The Si3226/7 is fully-integrated dual-channel SLIC and codec in a single chip that leverages Silicon Labs’ patented digital SLIC architecture to achieve a globally-compliant, carrier-grade SLIC complete with extensive remote diagnostic capabilities, low power consumption and the industry’s clearest voice reproduction in its class.
Product Information
Summary
Features
Documentation
Product Matrix
 Any-Rate Precision Clocks Jitter Attenuating Clock Multipliers
The Si53xx family of devices are highly integrated clock multiplier ICs using DSPLL technology to provide any-rate frequency synthesis and jitter performance comparable with analog VCXO-based PLLs. The Si53xx improves performance and simplifies timing architectures in a wide range of applications while offering industry leading jitter performance of 0.3 ps rms.
Product Information
Summary
Features
Documentation
Product Matrix
 Si473x AM/FM Radio Receivers
The Si4730/31 is the industry's first fully integrated, 100% CMOS AM/FM radio receiver IC. Offering unmatched integration and PCB space savings, the Si4730/31 only requires two external components and less than 15 mm² of board area excluding the antenna inputs. The Si4730/31 AM/FM radio provides the space savings and low power consumption necessary for portable devices while delivering high performance and design simplicity desired for all AM/FM solutions.
Product Information:
Summary
Features
Documentation
Product Matrix
 8-Bit Automotive MCUs
The C8051F52x and C8051F53x families of MCUs are the most functionally dense 8-bit automotive qualified (AEC-Q100) MCUs on the market and offer a superior level of integration, performance and features over competing solutions. All devices are designed to operate across the full automotive temperature (–40 to 125 ºC) and voltage (2.7 to 5.25 V) range. The C8051F52x family is the first to combine a ±0.5% integrated precision internal oscillator with 8 kB Flash, 25 MIPS, 12-bit ADC, dedicated LIN 2.0 controller, 16-bit timers/PWM, SPI, UART and six or 16 I/O lines in small 10-pin QFN, 20-pin QFN and TSSOP packages.
Automotive MCU Documentation:
C8051F520 Data Short
C8051F530 Data Short
C8051F52x-53x Data Sheet
MCU Solutions for Automotive Systems
Si470x FM Radio Tuners
The Si470x FM radio tuner IC family is the industry's first to leverage digital integration and 100% CMOS process technology, resulting in a completely integrated solution that requires only one external supply bypass capacitor and less than 10 mm² of board space. Offering unmatched integration, the Si470x family allows FM radio reception to be added to a variety of portable devices where board space, performance, low power consumption, and ease of use are essential.
Si470x Documentation:
Si4700/01 Data Short
Si4702/03 Data Short
Learn More: FM Radio Tuners Product Presentation
Silicon Laboratories Expands FM Broadcast Radio Tuner Family, Further Reducing Solution Footprint
Silicon Laboratories Introduces Smallest, Highest Performance FM Broadcast Radio Tuner Family
Frequency Control Solutions
High-Frequency, Low Jitter Oscillators with Any-Rate Output Frequencies and Short, Predictable Lead Times
The Si530 and Si550 families of oscillators (XOs) and voltage-controlled oscillators (VCXOs) offer the industry’s shortest lead times, highest reliability and unmatched performance, making them ideal for applications such as networking equipment, base stations, test and measurement equipment, storage area networks and video systems. Click here for information.
XO/VCXO Documentation:
Documentation
Product Features
Product Matrix |
|