Smart Thermostats

Develop Smarter, More Efficient Homes for a Smarter, More Efficient Grid

Solutions for Smart Thermostats  

Without energy efficient homes, the smart grid has limited value. Utilities and consumers alike will only reap the benefits of connectivity when energy management hits the mainstream. We’re here to help you make this happen with the latest wireless technologies coupled with low-power, low-cost hardware to make these applications more accessible.

 

Video

NexusHaus Smart House Powered by Silicon Labs

NexusHaus is an energy-positive home, which means it produces more power than it consumes.



Explore Offerings

Family MCU Core Flash (kB) RAM (kB) GPIO Output Power Range (dBm) USB Development Kit Protocol Support
EFR32MG ARM Cortex-M4 256  - 1024 32 - 256 16-31 -30 to +19.5 No SLWSTK6000B thread protocol     zigbee protocol
EM358x ARM Cortex-M3 256 - 512 32 - 64 24 -55 to +8 (boost) Yes EM35x-DEV or EM35x-DEV-IAR thread protocol     zigbee protocol
EM359x ARM Cortex-M3 256 - 512 32 - 64 32 -55 to +8 (boost) Yes EM35x-DEV or EM35x-DEV-IAR thread protocol     zigbee protocol
Reference Design Features
USB Virtual Gateway

Ubuntu Linux virtual machine

View and send ZCL communication from/to end devices

Pre-programmed with zigbee NCP

Web application UI with rules engine to monitor and control end devices

Wi-Fi/Ethernet Gateway

Off-the-shelf hardware

View and send ZCL communication from/to end devices

Web application UI with rules engine to monitor and control end devices

Learn, Share, Connect

 

Software

Download software files to support Silicon Labs wide portfolio of products

View the Tools

Development Kits

Explore tools, demo kits, test cards, and more that can help with your design

Browse the Kits

Community

Question? Ask our 20,000 member-strong community

Visit the Community