Product Matrix

Automotive MCUs

C8051F50x/51x
C8051F50x devices are fully integrated mixed-signal System-on-a-Chip MCUs. They are ideal for space constrained LIN/CAN gateway applications.

Block Diagram

 

Features

 50 MIPS 8051 CPU
 64 or 32 kB Flash memory
 4 kB RAM
 24 MHz on-board oscillator (±0.5%) with clock multiplier
 12-bit, 200 ksps ADC, ±1LSB INL
 Up to 32 analog inputs
Up to 40 digital I/O
CAN 2.0 B, LIN 2.1
2 x UART, SPI, I²C
PWM, Timers
 1.8 to 5.25 V input supply
 –40 to 125 ºC operating range
Two on-chip comparator and temperature sensor
 Packages:
48-Pin QFP/QFN
40-Pin QFN

32-Pin QFP/QFN

Applications

 Point of control and body electronics
 Fluid level monitoring
 Seat position and adjustment
 Window lift
 Parking assistance
 Climate control
Motor Control
Sensor Interface

Technologies

 Dedicated LIN hardware (both master and slave; V 1.2 and V 2.1 compatible)
 Ultra-precision oscillator (±0.5%)

Resources

Documentation
  
  
  
  
  
  
 View All Documents
Design Tools
 View All Design Tools

 



Product Matrix

Part NumberAvailable DocumentsMIPS (peak)Flash (bytes)RAM (bytes)Digital Port I/O PinsCommunicationsTimers (16-bit)PCA ChannelsInternal Osc.ADC 1ADC 2DACTemp SensorVREFComparatorsOtherPackageDev KitEPROM Version 
C8051F500-IMData Sheet
Data Short
Errata
100128 kB8448642 UARTs, I2C, SPI, Ext Mem I/F56±2%12-bit, 8-ch., 100 ksps8-bit, 8-ch., 500 ksps12-bit, 2ch.YesYes216x16 MAC100-pin, 16x16, TQFPC8051F120DKSample
Buy
C8051F500-IMData Sheet
Data Short
Errata
5064 kB435240CAN 2.0, LIN 2.1, SPI, UART, I2C, Ext Mem I/F46±0.5%12-bit, 32-ch., 200 ksps--YesYes2VREG, -40 to 125°C48-pin, 7x7, QFNC8051F500DKSample
Buy
C8051F500-IQData Sheet
Data Short
Errata
5064 kB435240CAN 2.0, LIN 2.1, SPI, UART and I2C, Ext Mem I/F46±0.5%12-bit, 32-ch., 200 ksps--YesYes2VREG, -40 to 125°C48-pin, 9x9, QFPC8051F500DKSample
Buy
C8051F501-IMData Sheet
Data Short
Errata
5064 kB435240SPI, UART, I2C, Ext Mem I/F46±0.5% 12-bit, 32-ch., 200 ksps--YesYes2VREG, -40 to 125°C48-pin, 7x7, QFNC8051F500DKSample
Buy
C8051F501-IQData Sheet
Data Short
Errata
5064 kB435240SPI, UART, I2C, Ext Mem I/F46±0.5% 12-bit, 32-ch., 200 kspsYesYes2VREG, -40 to 125°C48-pin, 9x9, QFPC8051F500DKSample
Buy
C8051F502-IMData Sheet
Data Short
Errata
5064 kB435225CAN 2.0, LIN 2.1, SPI, UART, I2C46±0.5% 12-bit, 25-ch., 200 ksps--YesYes2VREG, -40 to 125°C32-pin, 5x5, QFNC8051F500DKSample
Buy
C8051F502-IQData Sheet
Data Short
Errata
5064 kB435225CAN 2.0, LIN 2.1, SPI, UART, I2C46±0.5% 12-bit, 25-ch., 200 ksps--YesYes2VREG, -40 to 125°C32-pin, 9x9, QFPC8051F500DKSample
Buy
C8051F503-IMData Sheet
Data Short
Errata
5064 kB435225SPI, UART, I2C46±0.5%12-bit, 25 ch., 200kspsYesYes2VREG, -40 to 125ºC32-pin, 5x5, QFNC8051F500DKSample
Buy
C8051F503-IQData Sheet
Data Short
Errata
5064 kB435225SPI, UART, I2C46±0.5%12-bit, 25-ch., 200 kspsYesYes2VREG, -40 to 125ºC32-pin, 9x9, QFPC8051F500DKSample
Buy
C8051F504-IMData Sheet
Data Short
Errata
5032 kB435240CAN2.0, LIN 2.1, SPI, UART, I2C, Ext Mem I/F46±0.5%12-bit, 32-ch., 200kspsYesYes2VREG, -40 to 125ºC48-pin, 7x7, QFN,C8051F500DKSample
Buy
C8051F504-IQData Sheet
Data Short
Errata
5032 kB435240CAN2.0, LIN 2.1, SPI, UART, I2C, Ext Mem I/F46±0.5%12-bit, 32-ch., 200 kspsYesYes2VREG, -40 to 125ºC48-pin, 9x9, QFPC8051F500DKSample
Buy
C8051F505-IMData Sheet
Data Short
Errata
5032 kB435225SPI, UART, I2C46±0.5%12-bit, 32 ch., 200 kspsYesYes2VREG, -40 to 125ºC48-pin, 7x7, QFN,C8051F500DKSample
Buy
C8051F505-IQData Sheet
Data Short
Errata
5032 kB435240SPI, UART, I2C, Ext Mem I/F46±0.5%12-bit, 32-ch., 200 kspsYesYes2VREG, -40 to 125ºC48-pin, 9x9, QFPC8051F500DKSample
Buy
C8051F506-IMData Sheet
Data Short
Errata
5032 kB435225CAN2.0, LIN 2.1, SPI, UART, I2C46±0.5%12-bit, 25 ch., 200 kspsYesYes2VREG, -40 to 125ºC32-pin, 5x5, QFNC8051F500DKSample
Buy
C8051F506-IQData Sheet
Data Short
Errata
5032 kB435225CAN2.0, LIN 2.1, SPI, UART, I2C46±0.5%12-bit, 25 ch., 200 kspsYesYes2VREG, -40 to 125ºC32-pin, 9x9, QFPC8051F500DKSample
Buy
C8051F507-IMData Sheet
Data Short
Errata
5032 kB435225SPI, UART, I2C46±0.5%12-bit, 25-ch., 200 kspsYesYes2VREG, -40 to 125ºC32-pin, 5x5, QFNC8051F500DKSample
Buy
C8051F507-IQData Sheet
Data Short
Errata
5032 kB435225SPI, UART, I2C46±0.5%12-bit, 25-ch., 200 kspsYesYes2VREG, -40 to 125ºC32-pin, 9x9, QFPC8051F500DKSample
Buy
C8051F508Data Sheet
Data Short
5064 kB4 kB33CAN 2.0, LIN 2.1, SPI, UART, I2C, Ext Mem I/F46±0.5%12-bit, 32-ch., 200 ksps--YesYes2Volt Reg., -40 to 125ºC6x6, 40-pin, QFNC8051F500DKSample
Buy
C8051F509Data Sheet
Data Short
5064 kB4 kB33SPI, UART, I2C, Ext Mem I/F46±0.5%12-bit, 32-ch., 200 ksps--YesYes2Volt Reg., -40 to 125ºC6x6, 40-pin, QFNC8051F500DKSample
Buy
C8051F510Data Sheet
Data Short
5032 kB4 kB33CAN 2.0, LIN 2.1, SPI, UART, I2C, Ext Mem I/F46±0.5%12-bit, 32-ch., 200 ksps--YesYes2Volt Reg., -40 to 125ºC6x6, 40-pin, QFNC8051F500DKSample
Buy
C8051F511Data Sheet
Data Short
5032 kB4 kB33SPI, UART, I2C, Ext Mem I/F46±0.5%12-bit, 32-ch., 200 ksps--YesYes2Volt Reg., -40 to 125ºC6x6, 40-pin, QFNC8051F500DKSample
Buy

 

With on-chip Voltage Regulator, Power-On Reset, VDD monitor, Watchdog Timer, and clock oscillator, the C8051F50x devices are truly stand-alone System-on-a-Chip solutions. The Flash memory can be reprogrammed even in-circuit, providing non-volatile data storage, and also allowing field upgrades of the 8051 firmware. User software has complete control of all peripherals, and may individually shut down any or all peripherals for power savings.

The on-chip Silicon Labs 2-Wire (C2) Development Interface allows non-intrusive (uses no on-chip resources), full speed, in-circuit debugging using the production MCU installed in the final application. This debug logic supports inspection and modification of memory and registers, setting breakpoints, single stepping, run and halt commands. All analog and digital peripherals are fully functional while debugging using C2. The two C2 interface pins can be shared with user functions, allowing in-system debugging without occupying package pins.

The devices are specified for 1.8 V to 5.25 V operation over the automotive temperature range (–40 to +125 °C). The Port I/O and RST pins are 5 V push-pull tolerant of input signals up to 5 V. The C8051F500/1/4/5 devices are available in 48-pin QFP and QFN packages and the C8051F502/3/6/7 devices are available in 32-pin QFP and QFN packages. All package options are lead-free, RoHS compliant and qualified to AEC-Q100.