| C8051F550-AM | | Data Sheet Data Short
| 50 | 32 kB | 2304 | 18 | 4 | 6 | ±0.5% | 12-bit, 18-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 4x4, 24-pin QFN | | C8051F560DK
| CAN2.0, LIN 2.1, SPI, UART, I2C |
| C8051F550-IM | 
 | Data Sheet Data Short
| 50 | 32 kB | 2304 | 18 | 4 | 6 | ±0.5% | 12-bit, 18-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 4x4, 24-pin QFN | | C8051F560DK
| CAN 2.0, I2C, LIN 2.1, SPI, UART |
| C8051F551-AM | | Data Sheet Data Short
| 50 | 32 kB | 2304 | 18 | 4 | 6 | ±0.5% | 12-bit, 18-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 4x4, 24-pin QFN | | C8051F560DK
| CAN2.0, SPI, UART, I2C |
| C8051F551-IM | 
 | Data Sheet Data Short
| 50 | 32 kB | 2304 | 18 | 4 | 6 | ±0.5% | 12-bit, 18-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 4x4, 24-pin QFN | | C8051F560DK
| CAN 2.0, I2C, SPI, UART |
| C8051F552-AM | | Data Sheet Data Short
| 50 | 32 kB | 2304 | 18 | 4 | 6 | ±0.5% | 12-bit, 18-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 4x4, 24-pin QFN | | C8051F560DK
| LIN 2.1, SPI, UART, I2C |
| C8051F552-IM | 
 | Data Sheet Data Short
| 50 | 32 kB | 2304 | 18 | 4 | 6 | ±0.5% | 12-bit, 18-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 4x4, 24-pin QFN | | C8051F560DK
| I2C, LIN 2.1, SPI, UART |
| C8051F553-AM | | Data Sheet Data Short
| 50 | 32 kB | 2304 | 18 | 4 | 6 | ±0.5% | 12-bit, 18-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 4x4, 24-pin QFN | | C8051F560DK
| SPI, UART, I2C |
| C8051F553-IM | 
 | Data Sheet Data Short
| 50 | 32 kB | 2304 | 18 | 4 | 6 | ±0.5% | 12-bit, 18-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 4x4, 24-pin QFN | | C8051F560DK
| I2C, SPI, UART |
| C8051F554-AM | | Data Sheet Data Short
| 50 | 16 kB | 2304 | 18 | 4 | 6 | ±0.5% | 12-bit, 18-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 4x4, 24-pin QFN | | C8051F560DK
| CAN2.0, LIN 2.1, SPI, UART, I2C |
| C8051F554-IM | 
 | Data Sheet Data Short
| 50 | 16 kB | 2304 | 18 | 4 | 6 | ±0.5% | 12-bit, 18-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 4x4, 24-pin QFN | | C8051F560DK
| CAN 2.0, I2C, LIN 2.1, SPI, UART |
| C8051F555-AM | | Data Sheet Data Short
| 50 | 16 kB | 2304 | 18 | 4 | 6 | ±0.5% | 12-bit, 18-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 4x4, 24-pin QFN | | C8051F560DK
| CAN2.0, SPI, UART, I2C |
| C8051F555-IM | 
 | Data Sheet Data Short
| 50 | 16 kB | 2304 | 18 | 4 | 6 | ±0.5% | 12-bit, 18-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 4x4, 24-pin QFN | | C8051F560DK
| CAN 2.0, I2C, SPI, UART |
| C8051F556-AM | | Data Sheet Data Short
| 50 | 16 kB | 2304 | 18 | 4 | 6 | ±0.5% | 12-bit, 18-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 4x4, 24-pin QFN | | C8051F560DK
| LIN 2.1, SPI, UART, I2C |
| C8051F556-IM | 
 | Data Sheet Data Short
| 50 | 16 kB | 2304 | 18 | 4 | 6 | ±0.5% | 12-bit, 18-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 4x4, 24-pin QFN | | C8051F560DK
| I2C, LIN 2.1, SPI, UART |
| C8051F557-AM | | Data Sheet Data Short
| 50 | 16 kB | 2304 | 18 | 4 | 6 | ±0.5% | 12-bit, 18-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 4x4, 24-pin QFN | | C8051F560DK
| SPI, UART, I2C |
| C8051F557-IM | 
 | Data Sheet Data Short
| 50 | 16 kB | 2304 | 18 | 4 | 6 | ±0.5% | 12-bit, 18-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 4x4, 24-pin QFN | | C8051F560DK
| I2C, SPI, UART |
| C8051F560-AM | | Data Sheet Data Short
| 50 | 32 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 5x5, 32-pin QFN | | C8051F560DK
| CAN2.0, LIN 2.1, SPI, UART, I2C |
| C8051F560-AQ | | Data Sheet Data Short
| 50 | 32 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 9x9, 32-pin QFP | | C8051F560DK
| CAN2.0, LIN 2.1, SPI, UART, I2C |
| C8051F560-IM | 
 | Data Sheet Data Short
| 50 | 32 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 5x5, 32-pin QFN | | C8051F560DK
| CAN 2.0, I2C, LIN 2.1, SPI, UART |
| C8051F560-IQ | 
 | Data Sheet Data Short
| 50 | 32 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 9x9, 32-pin QFP | | C8051F560DK
| CAN 2.0, I2C, LIN 2.1, SPI, UART |
| C8051F561-AM | | Data Sheet Data Short
| 50 | 32 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 5x5, 32-pin QFN | | C8051F560DK
| CAN2.0, SPI, UART, I2C |
| C8051F561-AQ | | Data Sheet Data Short
| 50 | 32 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 9x9, 32-pin QFP | | C8051F560DK
| CAN2.0, SPI, UART, I2C |
| C8051F561-IM | 
 | Data Sheet Data Short
| 50 | 32 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 5x5, 32-pin QFN | | C8051F560DK
| CAN 2.0, I2C, SPI, UART |
| C8051F561-IQ | 
 | Data Sheet Data Short
| 50 | 32 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 9x9, 32-pin QFP | | C8051F560DK
| CAN 2.0, I2C, SPI, UART |
| C8051F562-AM | | Data Sheet Data Short
| 50 | 32 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 5x5, 32-pin QFN | | C8051F560DK
| LIN 2.1, SPI, UART, I2C |
| C8051F562-AQ | | Data Sheet Data Short
| 50 | 32 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 9x9, 32-pin QFP | | C8051F560DK
| LIN 2.1, SPI, UART, I2C |
| C8051F562-IM | 
 | Data Sheet Data Short
| 50 | 32 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 5x5, 32-pin QFN | | C8051F560DK
| I2C, LIN 2.1, SPI, UART |
| C8051F562-IQ | 
 | Data Sheet Data Short
| 50 | 32 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 9x9, 32-pin QFP | | C8051F560DK
| I2C, LIN 2.1, SPI, UART |
| C8051F563-AM | | Data Sheet Data Short
| 50 | 32 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 5x5, 32-pin QFN | | C8051F560DK
| SPI, UART, I2C |
| C8051F563-AQ | | Data Sheet Data Short
| 50 | 32 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 5x5, 32-pin QFN | | C8051F560DK
| SPI, UART, I2C |
| C8051F563-IM | 
 | Data Sheet Data Short
| 50 | 32 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 5x5, 32-pin QFN | | C8051F560DK
| I2C, SPI, UART |
| C8051F563-IQ | 
 | Data Sheet Data Short
| 50 | 32 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 9x9, 32-pin QFP | | C8051F560DK
| I2C, SPI, UART |
| C8051F564-AM | | Data Sheet Data Short
| 50 | 16 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 5x5, 32-pin QFN | | C8051F560DK
| CAN2.0, LIN 2.1, SPI, UART, I2C |
| C8051F564-AQ | | Data Sheet Data Short
| 50 | 16 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 9x9, 32-pin QFP | | C8051F560DK
| CAN2.0, LIN 2.1, SPI, UART, I2C |
| C8051F564-IM | 
 | Data Sheet Data Short
| 50 | 16 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 5x5, 32-pin QFN | | C8051F560DK
| CAN 2.0, I2C, LIN 2.1, SPI, UART |
| C8051F564-IQ | 
 | Data Sheet Data Short
| 50 | 16 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 9x9, 32-pin QFP | | C8051F560DK
| CAN 2.0, I2C, LIN 2.1, SPI, UART |
| C8051F565-AM | | Data Sheet Data Short
| 50 | 16 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 6x6, 32-pin QFN | | C8051F560DK
| CAN2.0, SPI, UART, I2C |
| C8051F565-AQ | | Data Sheet Data Short
| 50 | 16 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 9x9, 32-pin QFP | | C8051F560DK
| CAN2.0, SPI, UART, I2C |
| C8051F565-IM | 
 | Data Sheet Data Short
| 50 | 16 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 5x5, 32-pin QFN | | C8051F560DK
| CAN 2.0, I2C, SPI, UART |
| C8051F565-IQ | 
 | Data Sheet Data Short
| 50 | 16 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 9x9, 32-pin QFP | | C8051F560DK
| CAN 2.0, I2C, SPI, UART |
| C8051F566-AM | | Data Sheet Data Short
| 50 | 16 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 5x5, 32-pin QFN | | C8051F560DK
| LIN 2.1, SPI, UART, I2C |
| C8051F566-AQ | | Data Sheet Data Short
| 50 | 16 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 9x9, 32-pin QFP | | C8051F560DK
| LIN 2.1, SPI, UART, I2C |
| C8051F566-IM | 
 | Data Sheet Data Short
| 50 | 16 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 5x5, 32-pin QFN | | C8051F560DK
| I2C, LIN 2.1, SPI, UART |
| C8051F566-IQ | 
 | Data Sheet Data Short
| 50 | 16 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 9x9, 32-pin QFP | | C8051F560DK
| I2C, LIN 2.1, SPI, UART |
| C8051F567-AM | | Data Sheet Data Short
| 50 | 16 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 5x5, 32-pin QFN | | C8051F560DK
| SPI, UART, I2C |
| C8051F567-AQ | | Data Sheet Data Short
| 50 | 16 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 9x9, 32-pin QFP | | C8051F560DK
| SPI, UART, I2C |
| C8051F567-IM | 
 | Data Sheet Data Short
| 50 | 16 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 5x5, 32-pin QFN | | C8051F560DK
| I2C, SPI, UART |
| C8051F567-IQ | 
 | Data Sheet Data Short
| 50 | 16 kB | 2304 | 25 | 4 | 6 | ±0.5% | 12-bit, 25-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 9x9, 32-pin QFP | | C8051F560DK
| I2C, SPI, UART |
| C8051F568-AM | | Data Sheet Data Short
| 50 | 32 kB | 2304 | 33 | 4 | 6 | ±0.5% | 12-bit, 32-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 6x6, 40-pin QFN | | C8051F560DK
| EXT MEM I/F, CAN2.0, LIN 2.1, SPI, UART, I2C |
| C8051F568-IM | 
 | Data Sheet Data Short
| 50 | 32 kB | 2304 | 33 | 4 | 6 | ±0.5% | 12-bit, 32-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 6x6, 40-pin QFN | | C8051F560DK
| CAN 2.0, I2C, LIN 2.1, SPI, UART, Ext Mem I/F |
| C8051F569-AM | | Data Sheet Data Short
| 50 | 32 kB | 2304 | 33 | 4 | 6 | ±0.5% | 12-bit, 32-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 6x6, 40-pin QFN | | C8051F560DK
| EXT MEM I/F, CAN2.0, SPI, UART, I2C |
| C8051F569-IM | 
 | Data Sheet Data Short
| 50 | 32 kB | 2304 | 33 | 4 | 6 | ±0.5% | 12-bit, 32-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 6x6, 40-pin QFN | | C8051F560DK
| CAN 2.0, I2C, SPI, UART, Ext Mem I/F |
| C8051F570-AM | | Data Sheet Data Short
| 50 | 32 kB | 2304 | 33 | 4 | 6 | ±0.5% | 12-bit, 32-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 6x6, 40-pin QFN | | C8051F560DK
| EXT MEM I/F, LIN 2.1, SPI, UART, I2C |
| C8051F570-IM | 
 | Data Sheet Data Short
| 50 | 32 kB | 2304 | 33 | 4 | 6 | ±0.5% | 12-bit, 32-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 40-pin 6x6 QFN | | C8051F560DK
| I2C, LIN 2.1, SPI, UART, Ext Mem I/F |
| C8051F571-AM | | Data Sheet Data Short
| 50 | 32 kB | 2304 | 33 | 4 | 6 | ±0.5% | 12-bit, 32-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 6x6, 40-pin QFN | | C8051F560DK
| EXT MEM I/F, SPI, UART, I2C |
| C8051F571-IM | 
 | Data Sheet Data Short
| 50 | 32 kB | 2304 | 33 | 4 | 6 | ±0.5% | 12-bit, 32-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 6x6, 40-pin QFN | | C8051F560DK
| I2C, SPI, UART, Ext Mem I/F |
| C8051F572-AM | | Data Sheet Data Short Errata
| 50 | 16 kB | 2304 | 33 | 4 | 6 | ±0.5% | 12-bit, 32 ch., 200ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 40-pin QFN | | C8051F560DK
| CAN2.0, LIN 2.1, SPI, UART, I2C, Ext Mem I/F |
| C8051F572-IM | 
 | Data Sheet Data Short
| 50 | 16 kB | 2304 | 33 | 4 | 6 | ±0.5% | 12-bit, 32-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 6x6, 40-pin QFN | | C8051F560DK
| CAN 2.0, I2C, LIN 2.1, SPI, UART, Ext Mem I/F |
| C8051F573-AM | | Data Sheet Data Short
| 50 | 16 kB | 2304 | 33 | 4 | 6 | ±0.5% | 12-bit, 32-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 6x6, 40-pin QFN | | C8051F560DK
| CAN2.0, SPI, UART, I2C, Ext Mem I/F |
| C8051F573-IM | 
 | Data Sheet Data Short
| 50 | 16 kB | 2304 | 33 | 4 | 6 | ±0.5% | 12-bit, 32-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 6x6, 40-pin QFN | | C8051F560DK
| CAN 2.0, I2C, SPI, UART, Ext Mem I/F |
| C8051F574-AM | | Data Sheet Data Short
| 50 | 16 kB | 2304 | 33 | 4 | 6 | ±0.5% | 12-bit, 32-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 6x6, 40-pin QFN | | C8051F560DK
| LIN 2.1, SPI, UART, I2C, Ext Mem I/F |
| C8051F574-IM | 
 | Data Sheet Data Short
| 50 | 16 kB | 2304 | 33 | 4 | 6 | ±0.5% | 12-bit, 32-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 6x6, 40-pin QFN | | C8051F560DK
| I2C, LIN 2.1, SPI, UART, Ext Mem I/F |
| C8051F575-AM | | Data Sheet Data Short
| 50 | 16 kB | 2304 | 33 | 4 | 6 | ±0.5% | 12-bit, 32-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 6x6, 40-pin QFN | | C8051F560DK
| SPI, UART, I2C, Ext Mem I/F |
| C8051F575-IM | 
 | Data Sheet Data Short
| 50 | 16 kB | 2304 | 33 | 4 | 6 | ±0.5% | 12-bit, 32-ch., 200 ksps | - | - | Yes | Yes | 2 | -40 to 125ºC | 6x6, 40-pin QFN | | C8051F560DK
| I2C, SPI, UART, Ext Mem I/F |