Lighting

Bring Simple, Connected Lighting Applications Home

Solutions for Connected Lighting 

From offices to the home, connected, energy-efficient LED lighting can generate engery savings and personalize work and living spaces. Take advantage of multiple wireless protocols including zigbee®, Thread, and Bluetooth® with SoCs and certified wireless stacks from Silicon Labs.

Webinar - Growing the IoT

In this webinar, we take a look at four areas driving IoT adoption and use smart connected lighting as the backdrop to discuss the factors driving growth.

Video

A Primer on Thread

Thread is an IPv6-based mesh networking protocol designed as a reliable, low-power, secure, and scalable networking solution for connecting things.



Video

Out of the Box: Multiprotocol Lighting Kit

Take the complexity out of connected lighting with our suite of easy-to-use reference designs for zigbee mesh network development.



Embedded World 2017 Video

Connected Home Mesh Networking Demo





Explore Offerings

Family MCU Core Flash (kB) RAM (kB) GPIO Output Power Range (dBm) USB Development Kit Protocol Support
EFR32MG NEW ARM® Cortex®-M4 256 - 1024 32 - 256 16-31 -30 to +19.5 No SLWSTK6000B thread protocol     zigbee protocol
EM358x ARM Cortex-M3 512 -256 32 - 64 24 -55 to +8 (boost) Yes EM35x-DEV or EM35x-DEV-IAR thread protocol     zigbee protocol
EM359x ARM Cortex-M3 512 - 256 32 - 64 32 -55 to +8 (boost) Yes EM35x-DEV or EM35x-DEV-IAR thread protocol     zigbee protocol
EM35x ARM Cortex-M3 196 - 128 12 24 -55 to +8 (boost) No EM35x-DEV or EM35x-DEV-IAR zigbee protocol
Reference Design Features
USB Virtual Gateway

Ubuntu Linux virtual machine

View and send ZCL communication from/to end devices

Pre-programmed with zigbee NCP

Web application UI with rules engine to monitor and control end devices

Wi-Fi/Ethernet Gateway

Off-the-shelf hardware

View and send ZCL communication from/to end devices

Web application UI with rules engine to monitor and control end devices

Connected Lighting

RF reference design with demo board

Support network up to 250 nodes

Compact footprint

FCC/CE compliant

zigbee HA 1.2 pre-certified

Dimmable Light Switch

6 capacitive touch pads (controlled by EFM8SB1)

Gesture control for touch, hold, and swipe

Low-power design support up to 3 year battery life on CR2032

FCC/CE compliant

Door/Window Contact Sensor

Small form factor with reed switch/hall sensor option

Low power design support up to 5 year battery life

Temperature reporting using Si7053

FCC/CE compliant

zigbee HA 1.2 pre-certified

Smart Outlet

15 Amp current capacity

zigbee HA 1.2, with multiprotocol upgrade capability

Built-in temperature / humidity / ambient light sensors

FCC/UL pre-certified

Compact design (6.5 x 6.5 x 4.0 cm)

Occupancy Sensor

PIR sensor, 12 m/90 deg range

Low-power, 5+ year battery life

zigbee HA 1.2, with multiprotocol upgrade capability

Built-in temperature/humidity/ambient light sensors

Learn, Share, Connect

Software

Download software files to support Silicon Labs wide portfolio of products

View the Tools

Development Kits

Explore tools, demo kits, test cards, and more that can help with your design

Browse the Kits

Community

Question? Ask our 20,000 member-strong community

Visit the Community