EFR32MG26 Common Specs
Low-Power Wireless System-on-Chip
- High-performance 32-bit 78 MHz ARM Cortex®-M33 with DSP instruction and floating-point unit for efficient signal processing
- Up to 3200 kB flash program memory
- Up to 512 kB RAM data memory
- 2.4 GHz radio operation
- Matrix Vector Processor for AI/ML acceleration (select devices)
Radio Performance
- -105.4 dBm sensitivity @ 250 kbps O-QPSK DSSS
- -105.7 dBm sensitivity @ 125 kbps GFSK
- -97.6 dBm sensitivity @ 1 Mbps GFSK
- -95.0 dBm sensitivity @ 2 Mbps GFSK
- TX power up to 19.5 dBm
Low System Energy Consumption
- 5.4 mA RX current (1 Mbps GFSK)
- 6.2 mA RX current (250 kbps O-QPSK DSSS)
- 5.9 mA TX current @ 0 dBm output power
- 19.5 mA TX current @ 10 dBm output power
- 152.7 mA TX current @ 19.5 dBm output power
- 53.9 μA/MHz in Active Mode (EM0) at 39.0 MHz
- 1.4 μA EM2 DeepSleep current (16 kB RAM retention and RTC running from LFRCO)
Wide Selection of MCU Peripherals
- Analog-to-Digital Converter (IADC)
- 12, 16, or 20-bit output
- Select OPNs support High Speed Mode (up to 2 Msps) and High Accuracy Mode (up to 16 bits ENOB at 3.8 ksps)
- 2 × Analog Comparator (ACMP)
- 2 × Digital to Analog Converter (VDAC)
- Up to 64 General Purpose I/O pins with output state retention and asynchronous interrupts
- 8 Channel DMA Controller (LDMA)
- 20 Channel Peripheral Reflex System (PRS)
- 6 × 16-bit Timer/Counter with 3 Compare/Capture/PWM channels (TIMER2/3/4/5/6/7)
- 4 × 32-bit Timer/Counter with 3 Compare/Capture/PWM channels (TIMER0/1/8/9)
- 2 x 32-bit Real Time Counter (SYSRTC/BURTC))
- 24-bit Low-Energy Timer for waveform generation (LETIMER)
- 16-bit Pulse Counter with asynchronous operation (PCNT)
- 2 × Watchdog Timer (WDOG)
- 3 × Universal Synchronous/Asynchronous Receiver/Transmitter (USART), supporting UART/SPI/SmartCard (ISO 7816)/IrDA/I2S
- 4 × Enhanced Universal Synchronous/Asynchronous Receiver/Transmitter (EUSART) supporting UART/SPI/DALI/IrDA
- 4 × I2C interface with SMBus support
- Low-Frequency RC Oscillator with precision mode to replace 32 kHz sleep crystal (LFRCO)
- Keypad scanner supporting up to 6x8 matrix (KEYSCAN)
- Inegrated Low-Energy LCD Controller supporting up to 4 x 40 segments (LCD)
- Die temperature sensor with typical +/- 1.5 °C accuracy after single-point calibration
Supported Modulation Format
- 2 (G)FSK with fully configurable shaping
- OQPSK DSSS
- (G)MSK
Protocol Support
- Matter
- OpenThread
- Zigbee
- Bluetooth Low Energy (BLE 5.3)
- Proprietary 2.4 GHz
- Multiprotocol
Wide Operation Range
- 1.71 to 3.8 V single power supply
- -40 to 125 °C
Packages
- QFN48 6 × 6 × 0.85 mm
- QFN68 8 × 8 × 0.85 mm
- BGA136 7 x 7 x 0.82 mm
Secure Vaultâ„¢
- Hardware Cryptographic Acceleration for AES128/192/256, ChaCha20-Poly1305, SHA-1, SHA-2/256/384/512, ECDSA+ECDH (P-192, P-256, P-384, P-521), Ed25519 and Curve25519, J-PAKE, PBKDF2
- True Random Number Generator (TRNG)
- ARM® TrustZone®
- Secure Boot (Root of Trust Secure Loader)
- Secure Debug Unlock
- DPA Countermeasures
- Secure Key Management with PUF
- Anti-Tamper
- Secure Attestation
Find the Right EFR32MG26 Device Select Columns
| Part Number | Pricing | MCU | Core Frequency (MHz) | Flash | RAM | Secure Vault™ | AI/ML Acceleration | Cryptography | Output Power Range (dBm) | GPIO | I²C | I²S | Timers (16-bit) | Temperature Range °C | Package Type | Package Sixe (mm) | Wireless Standards |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1K @ US$4.23 | ARM Cortex-M33 | 78 | 2048 | 256 | High | No | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 10 | 49 | 4 | 3 | 6 | -40 125 | QFN68 | 8x8 | Thread Zigbee Bluetooth — | |
| 1K @ US$4.69 | ARM Cortex-M33 | 78 | 3200 | 256 | High | No | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 10 | 32 | 4 | 3 | 6 | -40 125 | QFN48 | 6x6 | Thread Zigbee Bluetooth — | |
| 1K @ US$4.54 | ARM Cortex-M33 | 78 | 2048 | 256 | High | No | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 19.5 | 49 | 4 | 3 | 6 | -40 125 | QFN68 | 8x8 | Thread Zigbee Bluetooth — | |
| 1K @ US$5.0 | ARM Cortex-M33 | 78 | 3200 | 256 | High | No | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 19.5 | 32 | 4 | 3 | 6 | -40 125 | QFN48 | 6x6 | Thread Zigbee Bluetooth — | |
| 1K @ US$5.14 | ARM Cortex-M33 | 78 | 3200 | 256 | High | No | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 10 | 64 | 4 | 3 | 6 | -40 125 | BGA136 | 7x7 | Thread Zigbee Bluetooth — | |
| 1K @ US$5.46 | ARM Cortex-M33 | 78 | 3200 | 512 | High | Yes | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 10 | 32 | 4 | 3 | 6 | -40 125 | QFN48 | 6x6 | Thread Zigbee Bluetooth — | |
| 1K @ US$5.52 | ARM Cortex-M33 | 78 | 3200 | 512 | High | Yes | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 10 | 49 | 4 | 3 | 6 | -40 125 | QFN68 | 8x8 | Thread Zigbee Bluetooth — | |
| 1K @ US$5.24 | ARM Cortex-M33 | 78 | 3200 | 512 | High | No | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 10 | 32 | 4 | 3 | 6 | -40 125 | QFN48 | 6x6 | Thread Zigbee Bluetooth — | |
| 1K @ US$5.3 | ARM Cortex-M33 | 78 | 3200 | 512 | High | No | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 19.5 | 49 | 4 | 3 | 6 | -40 125 | QFN68 | 8x8 | Thread Zigbee Bluetooth — | |
| 1K @ US$5.76 | ARM Cortex-M33 | 78 | 3200 | 512 | High | Yes | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 19.5 | 32 | 4 | 3 | 6 | -40 125 | QFN48 | 6x6 | Thread Zigbee Bluetooth — | |
| 1K @ US$5.83 | ARM Cortex-M33 | 78 | 3200 | 512 | High | Yes | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 19.5 | 49 | 4 | 3 | 6 | -40 125 | QFN68 | 8x8 | Thread Zigbee Bluetooth — | |
| 1K @ US$5.55 | ARM Cortex-M33 | 78 | 3200 | 512 | High | No | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 19.5 | 32 | 4 | 3 | 6 | -40 125 | QFN48 | 6x6 | Thread Zigbee Bluetooth — | |
| 1K @ US$5.61 | ARM Cortex-M33 | 78 | 3200 | 512 | High | No | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 19.5 | 49 | 4 | 3 | 6 | -40 125 | QFN68 | 8x8 | Thread Zigbee Bluetooth — | |
| 1K @ US$5.89 | ARM Cortex-M33 | 78 | 3200 | 512 | High | Yes | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 10 | 64 | 4 | 3 | 6 | -40 125 | BGA136 | 6x6 | Thread Zigbee Bluetooth — | |
| 1K @ US$5.75 | ARM Cortex-M33 | 78 | 3200 | 512 | High | Yes | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 10 | 28 | 4 | 3 | 6 | -40 125 | QFN48 | 6x6 | Thread Zigbee Bluetooth — | |
| 1K @ US$5.83 | ARM Cortex-M33 | 78 | 3200 | 512 | High | Yes | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 10 | 45 | 4 | 3 | 6 | -40 125 | QFN68 | 8x8 | Thread Zigbee Bluetooth — | |
| 1K @ US$5.67 | ARM Cortex-M33 | 78 | 3200 | 512 | High | No | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 10 | 64 | 4 | 3 | 6 | -40 125 | BGA136 | 7x7 | Thread Zigbee Bluetooth — | |
| 1K @ US$5.53 | ARM Cortex-M33 | 78 | 3200 | 512 | High | No | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 10 | 28 | 4 | 3 | 6 | -40 125 | QFN48 | 6x6 | Thread Zigbee Bluetooth — | |
| 1K @ US$5.61 | ARM Cortex-M33 | 78 | 3200 | 512 | High | No | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 10 | 45 | 4 | 3 | 6 | -40 125 | QFN68 | 8x8 | Thread Zigbee Bluetooth — | |
| 1K @ US$6.06 | ARM Cortex-M33 | 78 | 3200 | 512 | High | Yes | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 19.5 | 28 | 4 | 3 | 6 | -40 125 | QFN48 | 6x6 | Thread Zigbee Bluetooth — | |
| 1K @ US$6.13 | ARM Cortex-M33 | 78 | 3200 | 512 | High | Yes | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 19.5 | 45 | 4 | 3 | 6 | -40 125 | QFN68 | 8x8 | Thread Zigbee Bluetooth — | |
| 1K @ US$5.84 | ARM Cortex-M33 | 78 | 3200 | 512 | High | No | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 19.5 | 28 | 4 | 3 | 6 | -40 125 | QFN48 | 6x6 | Thread Zigbee Bluetooth — | |
| 1K @ US$5.92 | ARM Cortex-M33 | 78 | 3200 | 512 | High | No | AES-128 AES-256 ECC SHA-1 SHA-2 | -20 19.5 | 45 | 4 | 3 | 6 | -40 125 | QFN68 | 8x8 | Thread Zigbee Bluetooth — |
Sort A -> Z
Sort Z -> A
Filter by values...
EFR32xG26 Dev Kit
The EFR32xG26-DK2608A Dev Kit is a compact, feature-packed development platform. The development platform includes a broad range of sensors, various peripheral devices, and a Qwiic connector, allowing you to explore the endless world of Sparkfun expansion hardware. It provides the fastest path to develop and prototype wireless loT products.
EFR32xG26 Dev Kit
The EFR32xG26-DK2608A Dev Kit is a compact, feature-packed development platform. The development platform includes a broad range of sensors, various peripheral devices, and a Qwiic connector, allowing you to explore the endless world of Sparkfun expansion hardware. It provides the fastest path to develop and prototype wireless loT products.
EFR32xG26 Wireless 2.4 GHz +10 dBm Pro Kit
The EFR32xG26 Wireless 2.4 GHz +10 dBm Pro Kit is designed to support the development of Wireless IoT devices based on the EFR32xG26 and to support the development of Wireless IoT devices based on 2.4 GHz wireless protocols, including Bluetooth LE, Matter, OpenThread, and Zigbee.
EFR32xG26 Wireless 2.4 GHz +10 dBm Pro Kit
The EFR32xG26 Wireless 2.4 GHz +10 dBm Pro Kit is designed to support the development of Wireless IoT devices based on the EFR32xG26 and to support the development of Wireless IoT devices based on 2.4 GHz wireless protocols, including Bluetooth LE, Matter, OpenThread, and Zigbee.
EFR32xG26 Explorer Kit
The EFR32xG26 Explorer Kit, xG26-EK2709A, is small form factor development and evaluation platform based on the EFR32MG26 System-on-Chip focused on rapid prototyping and concept creation of IoT applications for 2.4 GHz wireless protocols including Bluetooth LE, Zigbee, Thread, and Matter.
EFR32xG26 Explorer Kit
The EFR32xG26 Explorer Kit, xG26-EK2709A, is small form factor development and evaluation platform based on the EFR32MG26 System-on-Chip focused on rapid prototyping and concept creation of IoT applications for 2.4 GHz wireless protocols including Bluetooth LE, Zigbee, Thread, and Matter.
EFR32xG26 Wireless 2.4 GHz +10 dBm BGA136 Radio Board
The EFR32xG26 Wireless 2.4 GHz 10 dBm BGA136 Radio Board is designed to work with the Wireless Pro Kit Mainboard (not included) to support the development of Wireless IoT devices based on 2.4 GHz wireless protocols, including Bluetooth LE, Matter, OpenThread, and Zigbee.
EFR32xG26 Wireless 2.4 GHz +10 dBm BGA136 Radio Board
The EFR32xG26 Wireless 2.4 GHz 10 dBm BGA136 Radio Board is designed to work with the Wireless Pro Kit Mainboard (not included) to support the development of Wireless IoT devices based on 2.4 GHz wireless protocols, including Bluetooth LE, Matter, OpenThread, and Zigbee.
EFR32xG26 Wireless 2.4 GHz +10 dBm Radio Board
The EFR32xG26 Wireless 2.4GHz 10 dBm QFN68 Radio Board is designed work with the Wireless Pro Kit Mainboard (not included) to support the development of Wireless IoT devices based on 2.4 GHz wireless protocols inlcuding Bluetooth LE, Matter, OpenThread, and Zigbee.
EFR32xG26 Wireless 2.4 GHz +10 dBm Radio Board
The EFR32xG26 Wireless 2.4GHz 10 dBm QFN68 Radio Board is designed work with the Wireless Pro Kit Mainboard (not included) to support the development of Wireless IoT devices based on 2.4 GHz wireless protocols inlcuding Bluetooth LE, Matter, OpenThread, and Zigbee.
EFR32xG26 Wireless 2.4 GHz +20 dBm Radio Board
The EFR32xG26 Wireless 2.4GHz +20 dBm QFN68 Radio Board is designed to work with the Wireless Pro Kit Mainboard (not included) to support the development of Wireless IoT devices based on 2.4 GHz wireless protocols, including Bluetooth LE, Matter, OpenThread, and Zigbee.
EFR32xG26 Wireless 2.4 GHz +20 dBm Radio Board
The EFR32xG26 Wireless 2.4GHz +20 dBm QFN68 Radio Board is designed to work with the Wireless Pro Kit Mainboard (not included) to support the development of Wireless IoT devices based on 2.4 GHz wireless protocols, including Bluetooth LE, Matter, OpenThread, and Zigbee.