Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
Kit | Description |
---|---|
The antenna matrix is intended to simplify antenna design and selection. The antenna designs can be copied into any design after evaluation of various types of antennas in the matrix for the 915 MHz frequency band. | |
The antenna matrix is intended to simplify antenna design and selection. The antenna designs can be copied into any design after evaluation of various types of antennas in the matrix for the 868 MHz frequency band. | |
The antenna matrix is intended to simplify antenna design and selection. The antenna designs can be copied into any design after evaluation of various types of antennas in the matrix for the 434 MHz frequency band. | |
Silicon Labs' Wireless Development Kit contains everything you need to familiarize yourself with and evaluate the Si4455 transceiver and LCD baseboard for the 915 MHz band. | |
The Si4461 development kit provides the tools necessary to evaluate using the Si4461 EZRadioPRO low current RF transceiver operating at the 868 MHz frequency. | |
Silicon Labs' Wireless Development Kit contains everything you need to familiarize yourself with and evaluate the Si4455 transceiver and LCD baseboard for the 434 MHz band. | |
Silicon Labs' Wireless Development Kit contains everything you need to familiarize yourself with and evaluate the Si4455 transceiver and LCD baseboard for the 868 MHz band. | |
The Si4463 development kit provides the tools necessary to evaluate using the Si4463 EZRadioPRO low current RF transceiver operating at the 915 MHz frequency. |