SLWRB4258A
MSRP $49.00
MSRP $49.00
SLWRB4258A Radio Board
Select Columns
| Included Device | Flash | RAM | Output Power (dBm) | Proprietary Sub-GHz | Proprietary 2.4 GHz | BLE | Bluetooth 5 | Bluetooth Mesh | Zigbee | Thread |
|---|---|---|---|---|---|---|---|---|---|---|
| 256 | 32 | 19 |
Sort A -> Z
Sort Z -> A
Filter by values...
OVERVIEW
Kit Contents:
- BRD4258B EFR32FG14 2.4 GHz, 490 MHz Radio Board
Kit Features:
- EFR32FG14 Flex Gecko Wireless SoC with 256 kB Flash, and 32 kB RAM (EFR32FG14P233F256GM48).
- Dual band integrated radio transceiver
- 19 dBm output power
- Inverted-F PCB antenna (2.4 GHz)
- SMA antenna connector (490 MHz)
- 8 Mbit low-power serial flash for over-the-air upgrades
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE KITS
Featured Kits
| Kit | Description |
|---|---|
| The wireless mainboard contains sensors and peripherals for easy demonstration of Silicon Labs wireless products. This provides the necessary tools for developing high-volume, battery-powered IoT products. | |
| The EFR32FG 169 MHz 2.4 GHz and Sub-GHz Wireless SoC Starter Kit can be used in conjunction with the Connect SDK and Radio Abstraction Interface Layer (RAIL) SDK to simplify proprietary wireless protocol development. Sample applications, including the popular range test, are included with the SDK. | |
| The EFR32FG 434 MHz 2.4 GHz and Sub-GHz Wireless SoC Starter Kit can be used in conjunction with the Connect SDK and Radio Abstraction Interface Layer (RAIL) SDK to simplify proprietary wireless protocol development. Sample applications, including the popular range test, are included with the SDK. | |
| The EFR32FG 490 MHz 2.4 GHz and Sub-GHz Wireless SoC Starter Kit can be used in conjunction with the Connect SDK and Radio Abstraction Interface Layer (RAIL) SDK to simplify proprietary wireless protocol development. Sample applications, including the popular range test, are included with the SDK. | |
| The EFR32FG 868 MHz 2.4 GHz and Sub-GHz Wireless SoC Starter Kit can be used in conjunction with the Connect SDK and Radio Abstraction Interface Layer (RAIL) SDK to simplify proprietary wireless protocol development. Sample applications, including the popular range test, are included with the SDK. | |
| The EFR32FG 915 MHz 2.4 GHz and Sub-GHz Wireless SoC Starter Kit can be used in conjunction with the Connect SDK and Radio Abstraction Interface Layer (RAIL) SDK to simplify proprietary wireless protocol development. Sample applications, including the popular range test, are included with the SDK. |
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.