Device/Module image

EFM32TG225F8-BGA48

EFM32 Tiny Gecko 32-bit Microcontrollers

The EFM32TG225F8-BGA48 is an ARM Cortex-M3 based microcontroller (MCU) with speeds up to 32 MHz. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times, and energy saving modes, the EFM32TG225F8-BGA48 is ideal for energy sensitive applications. In addition, this device includes 8 kB Flash, 2 kB RAM, 37 Dig I/O Pins, 2 x 16-bit timers, and multiple communication interfaces.

 
Loading..

Find Similar Models

Flash (kB)

RAM (kB)

Key Specs

 
Core Frequency
32
Flash
8
RAM
2
GPIO
37
ADC
12-bit, 4-ch., 1 Msps
DAC
12-bit, 2 ch.
SPI
2
UART
3
I2C
1
Timers (16-bit)
2
Timers (32-bit)
0
Package
BGA48
Core Frequency
32
Flash
8
RAM
2
GPIO
37
ADC
12-bit, 4-ch., 1 Msps
DAC
12-bit, 2 ch.
SPI
2
UART
3
I2C
1
Timers (16-bit)
2
Timers (32-bit)
0
Package
BGA48
efm32tg-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results