Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND).
Device/Module image

SiM3C166-B-GM

SiM3C1xx 32-bit Microcontrollers

The SiM3C166-B-GM is an ARM Cortex-M3 based microcontroller (MCU) with speeds up to 80 MHz and is part of the Analog Intensive MCU family of energy friendly devices. With the full DSP instruction set and floating point unit in this device, developers can speed up computation performance. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times, and energy saving modes, the SiM3C166-B-GM is ideal for energy sensitive applications. In addition, this device includes 256 kB Flash, 32 kB RAM, 50 Dig I/O Pins, 5 x 16-bit timers, and multiple communication interfaces.

 

Key Specs

 
Core Frequency
80
MHz
ARM Cortex-M3
Flash (kB)
256
RAM (kB)
32
I2S
1
SPI
3
I2C
2
UART
4
Dig I/O Pins
50
ADC
12-bit, 13-ch., 250 ksps
DAC
10-bit, 2-ch.
LCD
No
Package Type
QFN64
Package Size
9x9
Core Frequency
80
MHz
ARM Cortex-M3
Flash (kB)
256
RAM (kB)
32
I2S
1
SPI
3
I2C
2
UART
4
Dig I/O Pins
50
ADC
12-bit, 13-ch., 250 ksps
DAC
10-bit, 2-ch.
LCD
No
Package Type
QFN64
Package Size
9x9
sim3c1xx-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

Close
Loading Results
Close