End Of Life: The End of Life (EOL) and Last Time Buy (LTB) has been announced for this part. In its place we recommend:
Device/Module image

SiM3U156-B-GQ

SiM3U1xx USB MCUs

The SiM3U156-B-GQ is an ARM Cortex-M3 based microcontroller (MCU) with speeds up to 80 MHz and is part of the USB MCU family of energy friendly devices. With the full DSP instruction set and floating-point unit in this device, developers can speed up computation performance. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times, and energy saving modes, the SiM3U156-B-GQ is ideal for energy sensitive applications. In addition, this device includes 128 kB Flash, 32 kB RAM, 50 Dig I/O Pins, 1 x 16-bit timers, and multiple communication interfaces.

 

Key Specs

 
MCU Core
ARM Cortex-M3
MHz
ARM Cortex-M3
Flash (kB)
128
RAM (kB)
32
I2S
1
SPI
3
I2C
2
UART
2
USB
Yes
Dig I/O Pins
50
ADC
12-bit, 13-ch., 250 ksps
DAC
10-bit, 2-ch.
LCD
Yes
Package Type
TQFP64
Package Size
10x10
MCU Core
ARM Cortex-M3
MHz
ARM Cortex-M3
Flash (kB)
128
RAM (kB)
32
I2S
1
SPI
3
I2C
2
UART
2
USB
Yes
Dig I/O Pins
50
ADC
12-bit, 13-ch., 250 ksps
DAC
10-bit, 2-ch.
LCD
Yes
Package Type
TQFP64
Package Size
10x10
sim3u1xx-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results