Device/Module image

C8051F983-GM

C8051F98x Ultra Low-Power Microcontrollers

The C8051F983-GM is an ultra-low power microcontroller (MCU) that has been designed from the ground up to be highly power-effective. The MCU features a powerful 8051 core with 25 MHz performance along with 4 kB Flash, 0.5 kB RAM  and a — ADC in a 3x3 mm, QFN20. With very low active and sleep currents and fast wake-up times, the C8051F983-GM is ideal for applications such as water/gas meters, sensor interfaces, alarm systems portable healthcare products and other low-power applications..

 

Key Specs

 
MCU Core
8051
MHz
25
Flash (kB)
4
RAM (kB)
0.5
I2C
1
SPI
1
UART
1
Dig I/O Pins
16
ADC
DAC
Comparators
1
PCA Channels
3
Timers (16-bit)
4
Package Type
QFN20
Package Size (mm)
3x3
MCU Core
8051
MHz
25
Flash (kB)
4
RAM (kB)
0.5
I2C
1
SPI
1
UART
1
Dig I/O Pins
16
ADC
DAC
Comparators
1
PCA Channels
3
Timers (16-bit)
4
Package Type
QFN20
Package Size (mm)
3x3
C8051F98x-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results