Device/Module image

EFM8BB10F2G-QFN20

EFM8 Busy Bee 8-bit Microcontrollers (MCUs)

The EFM8BB10F2G-QFN20 microcontrollers (MCUs) are built on top of a low power platform and operate at 25 MHz. The EFM8BB10F2G-QFN20 includes 2 kB Flash, 0.25 kB RAM, 16 Dig I/O Pins, 4 x 16-bit timers, 3 PCA Channels, -40 to 85 ºC temperature range, 3x3 QFN20 package, and additional communication peripherals.

 
Loading..

Find Similar Models

Flash (kB)

RAM (kB)

Key Specs

 
Core Frequency
25
Flash
2
RAM
0.25
ADC
12-bit, 15-ch.
DAC
SPI
1
UART
1
I2C
1
PCA/PWM Channel
3
Timers (16-bit)
4
Package Type
QFN20
Package Size (mm)
3x3
I2C Slave
0
Core Frequency
25
Flash
2
RAM
0.25
ADC
12-bit, 15-ch.
DAC
SPI
1
UART
1
I2C
1
PCA/PWM Channel
3
Timers (16-bit)
4
Package Type
QFN20
Package Size (mm)
3x3
I2C Slave
0
EFM8 Busy Bee Block Diagram
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results
Close