Device/Module image

EFM8LB11F16E-QFN32

EFM8 Analog Intensive Laser Bee 8-bit Microcontrollers (MCUs)

The EFM8LB11F16E-QFN32  8-bit MCUs feature a powerful 8051 core with 72 MHz performance and a 14-bit, 20-ch. ADC and 2 comparators. The EFM8LB11F16E-QFN32 also offers 16 kB Flash and 1.25 kB RAM, along with 6 x 16-bit timers, multiple communication interfaces and integrated CAN in a 4x4 mm QFN32. With on-chip VDD monitor, Watchdog timer and a ±2 internal oscillator and high analog integration, the EFM8LB11F16E-QFN32 MCU is a truly stand-alone system-on-chip solution making it ideal for applications such as optical modules, instrumentation equipment, and factory automation equipment. 

 
Loading..

Find Similar Models

Flash (kB)

RAM (kB)

Key Specs

 
Core Frequency
72
MHz
72
Flash
16
RAM
1.25
I2C Slave
1
I2C
1
SPI
1
UART
2
Dig I/O Pins
29
ADC
14-bit, 20-ch.
DAC
12-bit, 2-ch.
Comparators
2
PCA Channels
6
Timers (16-bit)
6
Package Type
QFN32
Package Size (mm)
4x4
Core Frequency
72
MHz
72
Flash
16
RAM
1.25
I2C Slave
1
I2C
1
SPI
1
UART
2
Dig I/O Pins
29
ADC
14-bit, 20-ch.
DAC
12-bit, 2-ch.
Comparators
2
PCA Channels
6
Timers (16-bit)
6
Package Type
QFN32
Package Size (mm)
4x4
EFM8 Laser Bee Block Diagram
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results