C8051F800DK Capacitive Touch Sense MCU Development Kit

C8051F800DK

The C8051F800DK Development Kit contains everything needed to develop applications with the C8051F8xx family of capacitive touch sense MCUs.

The target board comes with the C8051F800 microcontroller installed on the board and ready to program. The board provides an easy debug and programming interface and the kit is supplied with everything needed to download code and start developing within minutes. The board also allows the engineer to begin development and provide easy access to all of the C8051F800’s pins.

C8051F800 Development Kit Includes

C8051F800DK Development Kit Resources

C8051F800 Development Kit User's Guide

Download Now

Application Note 367

Understanding Capacitive Sensing Signal to Noise Ratios

Read More

Application Note 376

Effects of ESD Protection Devices on Capacitive Sensing Performance

Read More

Application Note 447

Printed Circuit Design Notes for Capacitive Sensing with the CS0 Module

Read More

Virtual COM Port Drivers

View Download Options

8-bit Microcontroller Software

View Download Options



A host PC is required to run the development kit software and communicate with the debug adapter. The PC must meet the following system requirements:

  • Windows® 2000 or later
  • One USB port

Silicon Labs' development kits include advanced debug features enabling the user to fully develop and integrate hardware and software design. Since the MCU has built in debug capabilities, it can be installed into the end application. This development system is not encumbered with sockets, target cables or "ICE Chips." The development kit supports the following debug features:

  • Run, halt and single-step
  • Set hardware breakpoints
  • Inspect/Modify memory and registers
  • Download program memory
Close
Loading Results
Close
Loading Results
Select All> Clear>