EFR32™ Flex Gecko 2.4 GHz and 915 MHz Proprietary Wireless Starter Kit

SLWSTK6060B

The Flex Gecko Wireless SoC Starter Kit is enabled through the Silicon Labs Flex SDK which contains the Connect Stack and the Radio Abstraction Interface Layer (RAIL) to simplify proprietary wireless protocol development. Extensive documentation and sample applications, including the popular range test, as well as functionality for lab evaluation, wake-on-radio, bi-directional packet transmission and reception are also provided as source code within the Flex SDK sample applications. Using the Simplicity Studio suite of tools, developers can take advantage of graphical user interface to quickly generate wireless applications, perform energy profiling and various system optimizations. Connect Stack is an IEEE 802.15.4 based networking stack designed for creating easily customizable broad-based proprietary wireless applications and supports both sub-GHz and 2.4 GHz frequency bands.

Flex Gecko Starter Kit Hardware and Software Features

Kit Contents:

  • (2) BRD4257A EFR32FG14 2400/915 MHz 19 dBm Radio Boards
  • (2) BRD4001A Wireless Starter Kit Mainboard
  • (2) 915 MHz antennas with SMA connector
  • (2) AA Battery holders
  • (2) USB A to USB mini-B cables
  • (1) BRD8010A WSTK Debug Adapter
  • EFR32 Flex Gecko Get Started Card

Kit Features:

  • Included device: EFR32FG14P233F256GM48
  • Modular design supports different radio boards
  • Expansion header allows easy expansion
  • Integrated debug and packet trace
  • Packet Trace supports both Ethernet and USB connections
  • Coin cell holder and AA battery holder
  • Supports AEM (Advanced Energy Monitor) for battery measurement and Energy Profiler

Simplicity Studio Features:

  • Auto-detection for lab evaluation, software development and sample applications including range test
  • Radio configurator GUI
  • Application Builder
  • Hardware Configurator
  • Network Analyzer
  • Energy Profiler

*To evaluate devices other than the EFR32FG14P233F256GM48, a compatible radio board is required.

Compatible Radio Boards

Radio Board User Guide Included Device Flash (kB) RAM (kB) Proprietary 2.4 GHz
Proprietary Sub-GHz
Zigbee/Thread BLE Bluetooth 5 Bluetooth Mesh Output Power (dBm) Price (USD) Add to Cart
SLWRB4250A EFR32FG1P133F256GM48 256 32 Yes
915 MHz
No
No

No
+19.5 $49 915 MHz EFR32FG SLWRB4250A Dual Band Radio Board
SLWRB4250B EFR32FG1P133F256GM48 256 32 Yes
868 MHz
No
No

No
+13 $49 868 MHz EFR32FG SLWRB4250B Dual Band Radio Board
SLWRB4251A EFR32FG1P133F256GM48 256 32 Yes
490 MHz
No
No
No
+20 $49 490 MHz EFR32FG SLWSTK6063A Dual Band Radio Board
SLWRB4251B EFR32FG1P133F256GM48 256 32 Yes
434 MHz
No
No
No
+10 $49 434 MHz EFR32FG SLWRB4251B Dual Band Radio Board
SLWRB4251D EFR32FG1P133F256GM48 256 32 Yes
169 MHz
No
No
No
+20 $49 169 MHz EFR32FG SLWRB4251D Dual Band Radio Board
SLWRB4253A EFR32FG12P433F1024GL125 1024 256 Yes
915 MHz
No
No
No
+19 $49 915 MHz EFR32FG SLWRB4253A Dual Band Radio Board
SLWRB4254A EFR32FG12P433F1024GL125 1024 256 Yes
868 MHz
No
No
No
+10 $49 868 MHz EFR32FG SLWRB4254A Dual Band Radio Board
SLWRB4255A EFR32FG13P233F512GM48 512 64 Yes
915 MHz
No No
No
+19 $49 915 MHz EFR32FG SLWRB4255A Dual Band Radio Board
SLWRB4256A EFR32FG13P233F512GM48 512 64 Yes
868 MHz
No No
No
+10 $49 868 MHz EFR32FG SLWRB4256A Dual Band Radio Board
SLWRB4257A EFR32FG14P233F256GM48 256 32 Yes 915 MHz No
No

No
+19 $49
915 MHz EFR32FG SLWRB4257A Dual Band Radio Board
SLWRB4257B
EFR32FG14P233F256GM48 256 32 Yes 868 MHz No
No

No
+13 $49
868 MHz EFR32FG SLWRB4257B Dual Band Radio Board
SLWRB4258A
EFR32FG14P233F256GM48 256 32 Yes 490 MHz No
No

No
+19 $49
490 MHz EFR32FG SLWRB4258A Dual Band Radio Board
SLWRB4258B
EFR32FG14P233F256GM48 256 32 Yes 169 MHz No
No

No
+19 $49
169 MHz EFR32FG SLWRB4258B Dual Band Radio Board
SLWRB4259A
EFR32FG14P233F256GM48 256 32 Yes 434 MHz No
No

No
+10 $49
434 MHz EFR32FG SLWRB4259A Dual Band Radio Board
SLWRB4100A EFR32BG1P232F256GM48 256 32 Yes
No
No Yes Advertising
No +10.5 $19 EFR32BG SLWRB4100A Radio Board
SLWRB4103A EFR32BG12P332F1024GL125 1024 256 Yes
No
No Yes 2M PHY, Advertising
Yes
+10 $49 EFR32BG SLWRB4103A Radio Board
SLWRB4104A EFR32BG13P632F512GM48 512 64 Yes
No
No Yes 2M PHY, LE Long Range, Advertising
Yes
+10 $49 EFR32BG SLWRB4104A Radio Board
SLWRB4150A EFR32MG1P133F256GM48
256 32 Yes
868 MHz
Yes Yes Advertising
No +13 $49  MHz EFR32MG SLWRB4150A Radio Board
SLWRB4150B EFR32MG1P233F256GM48
256 32 Yes
915 MHz
Yes Yes Advertising
No +19.5 $49  MHz EFR32MG SLWRB4150B Radio Board
SLWRB4158A EFR32MG13P733F512GM48 512 32 Yes
915 MHz
Yes Yes
2M PHY, LE Long Range, Advertising Yes
+19 $49
SLWRB4159A EFR32MG13P632F512GM48 512 32 Yes
No
Yes
Yes
2M PHY, LE Long Range, Advertising
Yes
+10 $49
SLWRB4161A EFR32MG12P432F1024GL125 1024 256 Yes
No
Yes
Yes
2M PHY, Advertising
Yes
+19
$49
SLWRB4162A EFR32MG12P432F1024GL125 1024 256 Yes
No
Yes
Yes
2M PHY, Advertising
Yes
+10
$49
SLWRB4163A EFR32MG12P433F1024GL125 1024 256 Yes
868 MHz
Yes
Yes
2M PHY, Advertising
Yes
+10
$49
SLWRB4164A EFR32MG12P433F1024GL125 1024 256 Yes
915 MHz
Yes
Yes
2M PHY, Advertising
Yes
+19
$49
SLWRB4167A EFR32MG13P733F512GM48 512 64 Yes
868 MHz
Yes
Yes
2M PHY, LE Long Range, Advertising
Yes
+10 $49
SLWRB4168A EFR32MG13P732F512GM48 512 64 Yes
No
Yes
Yes
2M PHY, LE Long Range, Advertising
Yes
+19 $49
SLWRB4169A EFR32MG14P733F256GM48 256 32 Yes
868 MHz
Yes
No No +13 $49
SLWRB4169B EFR32MG14P733F256GM48 512 64 Yes
915 MHz
Yes No No +19 $49
SLWRB4170A EFR32MG12P433F1024GM68 1024 256 Yes
868-915 MHz
Yes Yes 2M, Advertising
Yes +19 $49

Get Started with the Flex Gecko Kit

Access to software and development resources.

Flex Gecko Starter Kit Resources

Flex Gecko 915 MHz Starter Kit User's Guide

Read More

Simplicity Studio Software

View Download Options

Close
Loading Results