EFM32G880F32-QFP100 ARM Cortex-M3 32-bit Microcontroller

The EFM32G880F32-QFP100 is an ARM Cortex-M3 based microcontroller (MCU) with speeds up to 32 MHz and is part of the Gecko family of energy friendly devices. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times and energy saving modes the EFM32G880F32-QFP100 is ideal for energy sensitive applications. In addition, this device includes 32 kB Flash, 8 kB RAM, 86 Dig I/O Pins, 3 x 16-bit Timers and multiple communication interfaces. 

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: ARM Cortex-M3

MHz: 32

Flash (kB): 32

RAM (kB): 8

SPI: 3

I²C: 1

UART: 1

USART: 3

Dig I/0 Pins: 86

ADC: 12-bit, 8-ch., 1 Msps

DAC: 12-bit, 2 ch.

LCD: Yes

Package Type: QFP100

Package Size: 14x14

Development Tools Type
EFM32 Gecko Starter Kit Starter Kits
EFM32 Gecko Development Kit Development Kits

Contact Sales Contact Sales
Close
Loading Results