EFM32GG12B130F512GM64 ARM Cortex-M4 32-bit Microcontroller

Flash (kB)

Temperature Range Max (°C)

The EFM32GG12B130F512GM64 is an ARM Cortex-M4 based microcontroller (MCU) with speeds up to 72 MHz and is part of the Giant Gecko GG1 Series 1 family of energy friendly devices. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times and energy saving modes the EFM32GG12B130F512GM64 is ideal for energy sensitive applications. In addition, this device includes 512 kB Flash, 192 kB RAM, 56 Dig I/O Pins, 7 x 16-bit Timers and multiple communication interfaces. 

Similar Devices: EFM32GG12B110F1024GM64 EFM32GG12B110F1024IM64 EFM32GG12B130F512GM64 EFM32GG12B130F512IM64

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: ARM Cortex-M4

MHz: 72

Flash (kB): 512

RAM (kB): 192

I²S: 2

SPI: 5

I²C: 2

UART: 2

USART: 5

USB: No

Dig I/0 Pins: 56

ADC 1: 12-bit, 1000 ksps

ADC 2: 12-bit, 1000 ksps

DAC: 12-bit, 500 ksps

LCD: No

Package Type: QFN64

Package Size: 9x9

Development Tools Type
Thunderboard GG12 Kit (SLTB009A) Starter Kits
LTE-M Expansion Kit Expansion Boards

Contact Sales
Close
Loading Results