C8051F023 8051 8-bit Microcontroller
The C8051F023 is a highly integrated mixed-signal 8-bit MCU featuring a powerful 8051 core with 25 MHz performance. This analog-intensive MCU features a 10-bit, 8-ch., 100 ksps ADC, a 12-bit, 2-ch. DAC and 2 comparators. The C8051F023 also offers 64 kB Flash, 4.25 kB RAM along with additional communication interfaces and 5 x 16-bit Timers in a 10x10 mm, QFP64. With on-chip VDD monitor, Watchdog timer, a ±20 internal oscillator and high analog integration, the C8051F023 MCU is a truly stand-alone System-on-chip solution making it ideal for applications such as portable medical equipment, weigh scales, test equipment and fiber optic systems among others.
MCU Core: 8051
MHz: 25
Flash (kB): 64
RAM (kB): 4.25
EMIF: 1
I²C: 1
SPI: 1
UART: 2
Dig I/O Pins: 32
ADC: 10-bit, 8-ch., 100 ksps
DAC: 12-bit, 2-ch.
Comparators: 2
PCA Channels: 5
Timers: 5
Package Type: QFP64
Package Size (mm): 10x10
Development Tools | Type |
---|---|
C8051F020DK C8051 MCU Development Kit | Development Kits |
ToolStick University Starter Kit | Starter Kits |
MCU University Starter Kit | Starter Kits |
ToolStick University Daughter Card | Expansion Boards |