Not Recommended for New Design

C8051F366 8051 8-bit Microcontroller, 50 MHz, 32 Flash(kB), MAC

The C8051F366 is a highly integrated mixed-signal 8-bit MCU featuring a powerful 8051 core with 50 MHz performance.  The MCU offers 32 kB Flash, 1.25 kB RAM along with additional communication interfaces and 4 x 16-bit Timers in a 7x7 mm, QFP32.  On-chip analog features include a 10-bit, 21-ch., 200 ksps ADC, 10-bit, 1-ch. DAC, 2 comparators. With on-chip Power-On Reset, VDD monitor, Watchdog timer, a ±2 internal oscillator, the C8051F366 MCU is a truly stand-alone System-on-chip solution making it ideal for applications such as Battery chargers, electronic toys and games, motor control and optical communications.

View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: 8051

MHz: 50

Flash (kB): 32

RAM (kB): 1.25

EMIF: 0

I²C: 1

SPI: 1

UART: 1

Dig I/O Pins: 29

ADC: 10-bit, 21-ch., 200 ksps

DAC: 10-bit, 1-ch.

Comparators: 2

PCA Channels: 6

Timers: 4

Package Type: QFP32

Package Size (mm): 7x7

Development Tools Type
C8051F360DK C8051 MCU Development Kit Development Kits

Contact Sales Contact Sales
Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...