C8051F965-B-GM 8051 8-bit Microcontroller

The C8051F965-B-GM is an ultra-low power high-efficiency battery-powered metering MCU designed from the ground up to seamlessly incorporate with Silicon Labs’ EZRadioPRO® sub-GHz transceivers. The MCU features a powerful 8051 core with 25 MHz performance along with 64 kB Flash, 8 kB RAM  and a 12-bit, 16-ch., 75 ksps ADC in a 6x6 mm, QFN40. With an on-chip dc-dc buck converter, integrated 36 segment LCD driver and hardware AES encryption, the C8051F965-B-GM is ideal for security systems, monitors, sensors and metering applications.

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: 8051

MHz: 25

Flash (kB): 64

RAM (kB): 8

EMIF: 0

I²C: 1

SPI: 2

UART: 1

Dig I/O Pins: 34

ADC: 12-bit, 16-ch., 75 ksps

DAC:

Comparators: 2

PCA Channels: 6

Timers: 4

Package Type: QFN40

Package Size (mm): 6x6

Development Tools Type
C8051F960DK C8051 MCU Development Kit Development Kits

Contact Sales Contact Sales
Close
Loading Results