Si7022-A20-IM Digital Relative Humidity and Temperature Sensor with PWM Outputs

The Si7022-A20-IM digital relative humidity and temperature sensor integrates humidity and temperature sensor elements, an analog-to-digital converter, signal processing and two PWM outputs in a single chip. The Si7022-A20-IM has a temperature accuracy of ±0.4 C and a relative humidity accuracy of ±4%. The innovative CMOS design also offers the lowest power consumption in the industry for a relative humidity and temperature sensor. With full factory calibration, the Si7022-A20-IM requires no addition RH/temperature calibration during PCB assembly.

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Temperature Accurancy Max (C): ±0.4

RH Accuracy Max: ±4%

Temperature Range Min (C): -40

Temperature Range Max (C): 125

Filter Cover: No

Package Format: Tube

Package Type: DFN6

Title Version Resource Type
Sensor Puck 1.0 Software
Si7013 USB-Dongle GUI Software Installer 4.1.0 Software
17051960 Relocation of Singapore Test Centre and Order Fullfillment Centre Product Change Notifications (PCN)
Si7022-23-EVB Schematics and Layout Schematic and Layout Files
AN1096: Simplicity Studio v4 Offline Installation 0.1 Application Notes
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
PCN #1411211: Si7006-7-13-20-21-22-23 Assembly Site Addition (ASECL) Product Change Notifications (PCN)
PB #1608031: Si7006-07-13-20-21-22-23 Test and Ship Location Product Change Notifications (PCN)
PRCN #1411261: Si7006-7-13-15-20-21-22-23-A20 Revision Change Product Change Notifications (PCN)
PB #1509151: Humidity Performance Adjustment Product Change Notifications (PCN)
PB #1602261: Si7007 22 23 data sheet update Product Change Notifications (PCN)
PCN #1607201: Si70xx ship media change from tube to cut tape Product Change Notifications (PCN)
PB #1609155: Si7006-07-13-20-21-22-23 Test and Ship Location Change Addendum to 1608031 Product Change Notifications (PCN)
Si7022-23-EVB Doc Kit 1.0 Software
Si7006-07-EVB Doc Kit 1.0 Software
AN883: Low-Cost I2C Level Translator 0.1 Application Notes
Si7022-A20 Humidity/Temperature Sensor with PWM Output 1.3 Data Sheets
AN1026: Si70xx Temperature Sensor Designer's Guide 0.1 Application Notes
AN607: Si70xx Humidity and Temperature Sensor Designer’s Guide 2.0 Application Notes
Si70xx Evaluation Tools Guide -- Temperature and Humidity Sensor Evaluation Guide 0.9 User Guides
Si70xx Calibration Certificate Miscellaneous
Simplifying Humidity Measurement with Single-Chip Humidity and Temperature Sensor ICs 1.0 White Papers
小型數位濕度感測器IC延長電池壽命並降低設計複雜度 1.0 White Papers
小型数字湿度传感器IC延长电池寿命并降低设计复杂度 1.0 White Papers
Compact Digital Humidity Sensor IC Extends Battery Life and Reduces Design Complexity 1.1 White Papers
Thunderboard Sense BRD4160A Full Design Package B02 Schematic and Layout Files
Thunderboard Sense Design Files A02 Schematic and Layout Files
Design Challenges for Adding Relative Humidity Sensors White Papers
Contact Sales Contact Sales
Close
Loading Results