Silicon Labs Tool (SLT)

Silicon Labs Tool (SLT) is a command-line utility that installs and manages the full Silicon Labs development environment; SDKs, build tools, and the SLC configurator. Designed for GUI-free workflows, SLT enables developers to set up consistent, scriptable environments ideal for both individual use and team-wide automation. Once installed, projects can be created, configured, and built entirely from the terminal using SLC, enabling seamless integration into CI/CD pipelines and cross-platform development without relying on Simplicity Studio’s graphical interface.

Overview

Key Features

 Headless installation of SDKs, tools, and the SLC CLI

 Scriptable environment setup ideal for CI/CD and automation workflows

 Enables full terminal-based development, from project creation to firmware build

 Ensures consistency across teams with shareable, reproducible toolchains

 Cross-platform support for Windows, macOS, and Linux

Getting Started

Download SLT to install and setup the Command Line Development Environment

SLT is a command line utility used to install SLC, SDKs, and development tools and setup the development environment using terminal commands.

Tech Docs

Documentation

Access the latest guides and technical documentation below. Look for documentation specific to your tool.

Community & Support

Join the Community & Get Support

Post questions or browse discussions on the Silicon Labs Community. Check out developer blogs, application notes, and training videos.

Close
Loading Results