EZR32WG330 Common Specs
- 32-bit ARM Cortex-M4 MCU
- 211 µA/MHz @ 48 MHz
- 256 kB flash and 32 kB RAM
- Best-in-class RF Performance with IEEE 802.15.4g transceiver
- 142 MHz – 1050 MHz frequency range
- 10 mA Rx / 18 mA Tx @ +10 dBm
- Up to +20 dBm output power
- Up to -133 dBm sensitivity
- Low power analog peripherals
- 12-bit 1 Msample/s ADC
- 12-bit 500 ksamples/s DAC
- 2x analog comparator
- 3x operation amplifier
- Low Energy Sensor Interface
Find the Right EZR32WG330 Device Select Columns
| Part Number | Timers (16-bit) | Internal Osc. | ADC 1 | DAC | Temp Sensor | VREF | Comparators | +11/+20 dBm TX Current (mA) | +13 dBm TX Current (mA) | Frequency Range (MHz) | FSK/GFSK (kbps) | OOK (kbps) | Output Power (dBm) | RX Current (mA) | Package Type | Package Size (mm) | AEC-Q100 | Cap Sense | Flash | Dig I/O Pins | MHz | RAM | Communications | 2/4.8 Sensitivity (dBm) |
|---|
Sort A -> Z
Sort Z -> A
Filter by values...