Sensor signal processing is the use of low data rate sensors such as accelerometers, gyroscopes, air quality, temperature, or pressure sensors which enable machine life extension, avoid down time and reduce cost with predictive and preventive maintenance.
Why ML: To detect subtle patterns and anomalies that simple thresholds or triggers cannot reliably identify.
Sensor Signal Processing Resources
Methane Gas Detection
Detects dangerous methane levels using compact edge ML. Distinguishes safe conditions from gas leaks in real time.
Occupancy Detection
Classifies rooms as occupied or empty using ambient sound patterns. Enables privacy-friendly, energy-efficient building automation.
Gesture Magic Wand
Recognizes hand motion patterns from accelerometer data. Enables intuitive gesture-based device control.