SLRDK1000A

MSRP $51.00

USB Type-C High-Power 60W Charger Reference Design

The USB Type-C High Power 60W Charger Reference Design adds high power Type-C capabilities to designs. The design negotiates as a source/DFP for up to 60W through the USB Type-C receptacle. It is able to take between 5 and 24 Volts DC and step this up or down to charge a connected device through the Type-C port up to 60W at 20V and 3A. This can be used as a drop down solution or slightly modified to fit application needs. It uses an integrated Power Delivery Controller and MCU to negotiate the power profile and control Power IC. Having the MCU integrated allows for control of other systems as well like buttons, LEDs, switches, pull-ups, pull-downs, and more.

Silicon Labs offers free USB Type-C Power Delivery (PD) Stack to assist in building solutions. The Stack offers simple function calls to send PD commands, detect orientation, transition to a sink/source, and more.

MSRP $51.00

 

Reference Design Kit Contains:

  • Type-C High Power board
  • Type-C male to male cable
  • USB Type-A to micro cable
  • Quick Start Guide

Reference Design Kit Features:

  • USB Type-C Downstream Facing Port
  • 60W source capabilities
  • I2C regulator or power IC control
  • Dynamic power profile selection
  • Status LEDs
  • 2.5 mm x 5.5 mm barrel jack power input

Software Features:

  • Out of the box functionality
  • Example Code
  • Free Power Delivery (PD) Stack
  • Simplicity Studio support

Step 1: Download and Install Simplicity Studio

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

View Knowledge Base