The Silicon Labs EFM8UB1 Starter Kit is an excellent starting point to evaluate and develop USB applications on the EFM8UB1 MCUs. The SLSTK2000A starter kit can be used to evaluate the EFM8UB1 set of devices.
This kit includes the most capable MCU in the USB-enabled family, EFM8UB10F16G-A-QFN28, operating up to 50 MHz. The EFM8UB10F16G-A-QFN28 includes 16 kB of flash and 2304 B of RAM.
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
Demos are a quick and easy way to evaluate a device without compiling or debugging code.
1. Plug kit in with USB; Use the port labeled DBG
2. Open Simplicity Studio
3. Select Demos (see screeshot)
Get up and running quickly with precompiled demos, application notes and examples. Use advanced tools including energy profiling and network analysis to optimize your MCU and wireless systems.
Expansion Boards | Description |
---|---|
The SLEXP8022A WF200 Wi-Fi Expansion kit includes a built-in Raspberry Pi Connector to get started immediately with Linux development and an EXP Connector to enable development on Silicon Labs' MCUs and Wireless MCUs. | |
The SLEXP8022C WF200 Wi-Fi Expansion kit + Raspberry Pi includes a built-in Raspberry Pi Connector to get started immediately with Linux development and an EXP Connector to enable development on Silicon Labs' MCUs and Wireless MCUs. | |
The Isolated RS232/RS485 Evaluation Kit is a demonstration and evaluation platform for creating Isolated RS232 and RS485 solutions. It can be used in conjunction with EFM32 and EFM8 MCU Stater Kits (STKs). It simplifies the process of creating an isolated RS solution by offering an already built and functioning platform. The board schematics are available and there are examples that can be run on the MCU STKs to communicate via isolated RS232 or RS485. The board contains two isolators, an RS232/485 transceiver, a 20-pin breakout header for easy connection, many headers for debugging and evaluation, male DB9 port, and screw terminals for RS485. |
Browse our knowledge base articles for information about specific products.
View Knowledge BaseBrowse technical questions, share your ideas, and learn more about our latest solutions.
Search the forumsThank you for downloading .
If you have any issues downloading, please contact sales support or product technical support.
Please select at least one column.