xG21-PK6026A

MSRP $168.00

EFR32xG21 Wireless 2.4 GHz Pro Kit +10 dBm

The EFR32xG21 Pro Kit is designed to support the development of wireless IoT devices based on the EFR32xG21B Rev D +10 dBm SoC and support the development of wireless protocols including Bluetooth Low Energy, Bluetooth mesh, Thread (for Matter) and Zigbee. The Pro Kit includes the +10 dBm Radio Board that provides a complete reference design for the xG21 Wireless SoC. The Pro Kit Mainboard contains an onboard J-Link debugger with a Packet Trace Interface and a Virtual COM port, enabling application development and debugging of the attached radio board as well as external hardware through an expansion header. The EFR32xG21 Pro Kit provides all the necessary tools for developing high-volume, scalable 2.4 GHz wireless IoT solutions.

MSRP $168.00

 

Kit Contents

  • 1x BRD4002x Wireless Pro Kit Mainboard
  • 1x BRD4195B EFR32xG1B-D Wireless 2.4 GHz +10 dBm Radio Board

Kit Features

  • Radio Board
    • Based on EFR32MG21B010F1024IM32-D 2.4 GHz Wireless SoC
    • +10 dBm, 1024 kB Flash, 96 kB RAM, QFN32
    • Integrated PCB Antenna
    • U.FL connector for RF measurements
  • Advanced Energy Monitor
  • Packet Trace Interface
  • Virtual COM port
  • SEGGER J-Link on-board debugger
  • On-board Logic Analyzer
  • External device debugging
  • Debug connectivity over Ethernet and USB
  • Ultra-low power 128 x 128 pixel Memory LCDTFT Display
  • User LEDs / pushbuttons / joystick, Temperature/Humidity sensor
  • 20-pin EXP header
  • Breakout pads for Wireless SoC I/O
  • CR2032 coin cell battery support

Use this development tool to start developing Matter solutions.

Step 1: Download and Install Simplicity Studio Version 6

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.



Step 2: Plug in Your Kit and Use Simplicity Studio to Install the Desired SDKs

After plugging in your kit, launch Simplicity Studio and open package manager in the left upper corner (green downward arrow under the menu bar). Select the desired stacks and download them. Visit the Package Manager regularly for updates.

proprietary-stack-screenshot.jpg

Step 3: Browse our Developer Documentation

Select the Protocol Stack and review the documentation to get started.

Status
Radio Boards Select Columns
Select Columns
Radio Boards Included Device Flash RAM Output Power (dBm) BLE Bluetooth 5 Bluetooth Mesh Zigbee Thread Proprietary Sub-GHz Proprietary 2.4 GHz
1024 96 10.5

Sort A -> Z
Sort Z -> A

Filter by values...

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close