xG27-PK6018A

MSRP $174.00

EFR32xG27 Pro Kit +4 dBm (Buck)

The EFR32xG27 +4 dBm Pro Kit (xG27-PK6018A) is designed to support the development of wireless IoT devices based on the EFR32xG27 in the CSP package and support the development of 2.4 GHz wireless protocols including Bluetooth Low Energy (LE), and Bluetooth mesh.

MSRP $174.00

 

Kit Contents

  • 1x BRD40002x Wireless Pro Kit Mainboard
  • 1x BRD4110B 2.4 GHz +4 dBm Radio Board
  • Mini-simplicity cable
  • AA battery holder

Kit Features

  • Advanced Energy Monitor
  • Packet Trace Interface
  • Virtual COM port
  • SEGGER J-Link on-board debugger
  • External device debugging
  • Ethernet and USB connectivity
  • Ultra-low power 128 x 128 pixel LCDTFT
  • User LEDs / pushbuttons
  • 20-pin 2.54 mm EXP header
  • Breakout pads for Wireless SoC I/O
  • CR2032 coin cell battery support

Step 1: Download and Install Simplicity Studio Version 6

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.



Status
Radio Boards Select Columns
Select Columns
Radio Boards Included Device Flash RAM Output Power (dBm) BLE Bluetooth 5 Bluetooth Mesh Zigbee Thread Proprietary Sub-GHz Proprietary 2.4 GHz
768 64 4

Sort A -> Z
Sort Z -> A

Filter by values...

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close