xG28-EK2705A

MSRP $34.00

EFR32xG28 Explorer Kit

The EFR32xG28 Explorer Kit is a small form factor development and evaluation platform based on the EFR32xG28 System-on-Chip. The EFR32xG28 Explorer Kit is focused on rapid prototyping and concept creation of IoT applications for Sub-GHz and Bluetooth LE like Wi-SUN, Amazon Sidewalk, Z-Wave, Wireless M-Bus, and proprietary networks.

Key features of the board includes a USB interface, an on-board SEGGER J-Link debugger, Packet Trace Interface, push buttons, and support for hardware add-on boards via a mikroBus socket and a Qwiic® connector. The hardware add-on support allows developers to create and prototype applications using a virtually endless combination of off-the-shelf boards from mikroE, sparkfun, AdaFruit, and Seeed Studios.

MSRP $34.00

 

Kit Contents

  • 1x BRD2705A EFR32xG28 Explorer Board

Kit Features

  • Based on EFR32ZG28, 1024 kB flash and 256 kB RAM
  • Two LEDs and two push buttons
  • Reset button
  • USB connector for power and debug connection
  • On-board SEGGER J-Link debugger
  • Virtual COM port
  • Packet Trace Interface (PTI)
  • Breakout pads for GPIO access and connection to external hardware
  • Third-party add-on connectors
    • mikroBUS™ socket
    • Qwiic® connector

Step 1: Download and Install Simplicity Studio Version 6

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.



Third Party Boards

Boards
Description
MIKROE Click boards™ are made to save developers time because by using Click boards you do not have to worry about designing a new board just to test some idea or concept. They are a perfect solution for users which require tested and affordable hardware, supported with FREE libraries and technical support. They simplify integration and later upgrade of the project or products.
SparkFun The Qwiic® line of products has grown to include powerful development boards, helpful shields, a vast array of sensors, and much more.

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close