SLWSTK6200A

MSRP $299.00

EZR32LG 868 MHz Wireless Starter Kit

The Silicon Labs EZR32LG Wireless Starter Kit is an excellent starting point to evaluate and develop on the EZR32LG Wireless MCUs. The kit features an on-board J-Link debugger, an Advanced Energy Monitor for real-time current and voltage monitoring, a Virtual COM port interface, and access to the Packet Trace Interface (PTI).

The WSTK Mainboard is paired with an EZR32LG radio board that plugs directly into the mainboard. The radio board feature the EZR32LG device and the RF interface. All debug functionality, including AEM, VCOM and PTI, can also be used towards an external target instead of the included radio board. To further enhance the WSTK usability, the WSTK Mainboard contains sensors and peripherals demonstrating some of the Wireless MCU's many capabilities.

MSRP $299.00

 

Contents:

  • (2) BRD4502A EZR32LG 868 MHz +13 dBm Radio Boards
  • (2) 868 MHz antennas with SMA connector
  • (2) USB Type A to USB Mini-B cables
  • (2) USB Type A to USB Micro-B cables

Radio Board Specs:

  • Device: EZR32LG330FG60G
  • Frequency: 868 MHz
  • CPU core: ARM® Cortex®-M3
  • Flash memory: 256 kB
  • RAM: 32 kB
  • Crystals for LFXO and HFXO: 32.768 kHz and 48 MHz
  • Crystal for RF: 26 MHz
  • Full speed USB 2.0 (12 Mbps)
  • Output Power: +13 dBm

Step 1: Download and Install Simplicity Studio

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

View Knowledge Base

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results