DKWF121

MSRP $375.00

WF121 Wi-Fi Development Kit

The WF121 Development Kit provides a proper environment for developing and prototyping embedded Wi-Fi® applications with the WF121 Wi-Fi Module. The development kit contains a ready-to-use hardware platform and a Wi-Fi Software Development Package including all the necessary documentation and PC tools.

 

MSRP $375.00

 
    WF121 Development Kit Contents:
  • The WF121 evaluation board:
    • WF121 Wi-Fi module
    • Dual UART-to-USB converter
    • Four software programmable buttons
    • Four LEDs
    • USB port
    • IO headers
    • Wi-Fi and MCU debug interfaces
  • Firmware programmer (PICkit 3)
  • WF121 Wi-Fi module
  • USB cable
  • Documentation
    Wi-Fi Software SDK Contains:
  • BGAPI and BGScript documentation
  • BGLib™ host library, which implements BGAPI protocol (ANSI C)
  • BGScript compiler
  • BGScript and BGAPI example applications
  • Application notes
    Wi-Fi Software SDK Benefits:
  • A full 802.11 MAC and TCP/IP stacks
  • BGAPI™ binary protocol for applications with separate host (MCU)
  • BGScript™ scripting language for standalone applications

Step 1: Download and Install the Wi-Fi SDK 

Explore WF121 documents available and get started today! 

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

View Knowledge Base