The WGM110 Wi-Fi Expansion Board is an add-on board that can plug into the EFM32GG11, EFM32PG1, and EFM32PG12 starter-kits (STKs). The expansion kit enables an MCU + Wi-Fi reference design, allowing you to very quickly get started and build connected applications using Wi-Fi connectivity while leveraging the full features and functionality of the EFM32 MCU products. The software demo provided leverages Micrium OS and shows a basic cloud-connected application.
The kit currently supports three MCU starter kits, and one of these is strictly needed to make the demos work. (See compatible boards tab)
Included Device | Protocol | Flash | RAM | Integrated Antenna | TX Power |
---|---|---|---|---|---|
802.11 b/g/n | 1024 | 128 | Chip Antenna | +16 |
Expansion Kit Contents:
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
Learn how to get up and running quickly with the WGM110 Wi-Fi Expansion Kit
Get up and running quickly with precompiled demos, application notes and examples. Use advanced tools including energy profiling and network analysis to optimize your MCU and wireless systems.
Kit | Description | Price (USD) | Add to Cart |
---|---|---|---|
SLSTK3401A | EFM32 Pearl Gecko PG1 Starter Kit (also use for EFM32 Jade Gecko JG1) | $99.99 | ![]() |
SLSTK3402A | EFM32 Pearl Gecko PG12 Starter Kit (also use for EFM32 Jade Gecko JG12) | $99.99 | ![]() |
SLSTK3701A | EFM32 Giant Gecko GG11 Starter Kit | $99.99 | ![]() |
Thank you for downloading .
If you have any issues downloading, please contact sales support or product technical support.
Please select at least one column.